(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Type Torque Wrench (Single Function Type) for Water Supply Main Pipe

Straight Type Torque Wrench (Single Function Type) for Water Supply Main Pipe

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,441.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM-24LST
RM-30LST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
d
(mm)
Targeted Cast-iron Pipes
(mm)
Power Applied in the Center of Hands
(kg)
Mass
(g)
Bolt

฿ 10,441.26

TOP HAND TOOL 1 Piece(s) 31 Day(s) 60 32.5 K type: φ75, A type: φ75, S II type: φ75 Approximately 22.7 900 M16

฿ 11,364.03

TOP HAND TOOL 1 Piece(s) 31 Day(s) 100 41.0 K Type: φ100-600, S Type: φ500-600, A Type: φ100-350, S II Type: φ100-450, KF Type: φ300-450, NS Type: 500-600 Approximately 37.8 1020 M20

Basic Specifications

  • Product Type
    Single Function Model
  • Overall Length(mm)
    333
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Head width(mm)
    41
  • Material
    Carbon Steel
  • Body / Option
    Main Body
  • Effective Length(mm)
    270
  • ℓ(mm)
    45
  • T(mm)
    18
  • Accessories
    Inspection Chart and Instruction Manual
  • Supplement
    Ratchet Drive Angle 15° / Dodecagonal Surface Shape

Product Description

For Tightening Flange Bolts and Nuts on Water Supply Pipes

[Features]
· Newly developed slim head: slimmed down with newly developed socket. Compared to the related product bow-shaped torque wrench heads, RM-24LST's head is 20% slimmer and RM-30LST's head is 30% slimmer.
· Newly developed socket: new design slimming down the entire head. Overcomes and achieves a cold forging mold deemed to be difficult. The exterior is given a cut finish that emits a different radiance compared with mirror finish.
· Double hex surface shape: Strengthof thesocket is furtherincreased by distributing the stress to the vertices of the double hex. Prevents contact to corners of bolts/nuts, resulting in a safe and secure product that is resistant to damage.
· Single direction torque tightening: Dedicated for right-handed thread torque tightening. Jaw is a forged product
· Ratchet drive angle 15°: Torque tightening is possible with 200 mm swing width. The ratchet mechanism is designed to reduce idle torque, with a lower spring constant value.
· With waterproof function: Boots and grip prevent water from entering torque mechanism area.

Part Number
RM-24LST
RM-30LST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
d
(mm)
Targeted Cast-iron Pipes
(mm)
Power Applied in the Center of Hands
(kg)
Mass
(g)
Bolt

฿ 10,441.26

TOP HAND TOOL 1 Piece(s) 31 Day(s) 60 32.5 K type: φ75, A type: φ75, S II type: φ75 Approximately 22.7 900 M16

฿ 11,364.03

TOP HAND TOOL 1 Piece(s) 31 Day(s) 100 41.0 K Type: φ100-600, S Type: φ500-600, A Type: φ100-350, S II Type: φ100-450, KF Type: φ300-450, NS Type: 500-600 Approximately 37.8 1020 M20

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1