- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Multi-Pump Pliers with Blades (with Driver)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Maximum Opening (mm) |
Product Category |
|
฿ 708.27
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
48 |
Round |
|
฿ 693.98
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
51 |
Straight |
Basic Specifications
-
- Adjustment(Steps)
- 9
-
- Overall Length(mm)
- 260
-
- Mass(g)
- 330
-
- Cutting Capacity(mm)
- Soft wire: φ1.2-2.6
-
- Head Length(mm)
- 54.5
-
- Head Thickness(mm)
- 9.8
-
- Handle Width(mm)
- 32
-
- Guarantee Torque(N▪m)
- 105.9
-
- Mount Dimensions - Height x Width(mm)
- 315×90
-
- Material
- S55C
-
- Supplement
- The tip of the handle has a flathead screwdriver shape.
Product Description
Used for Piping Work with Gas / Water Supply / Air, etc.
[Features]
· The MPR-250 has a round jaw and the MPS-250 has a straight jaw.
· Enables cutting of soft wire (φ1.2 to 2.6 mm).
· The opening can be finely adjusted in 9 steps, providing ideal handle width according to the work.
· Since the opening adjustment has the manufacturer's original shape, it bites in perfectly.
· Flathead screwdriver at end of handle.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Maximum Opening (mm) |
Product Category |
|
฿ 708.27
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
48 |
Round |
|
฿ 693.98
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
51 |
Straight |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?