(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crescent-Shaped Main Pipe Wrench

Crescent-Shaped Main Pipe Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of RM-30LY

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    440
  • Width across flat dimension(mm)
    30
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 40/large: 41
  • Guaranteed Torque(N·m)
    100
  • Weight(g)
    2500
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    Crescent-shaped handle that does not interfere with adjacent nuts. Rotation direction can be switched with claw. Gear has 24 teeth, with ratchet driving performed at a precise 15 degrees.
Part Number
RM-30LY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,826.35

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    440
  • Width across flat dimension(mm)
    30
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 40/large: 41
  • Guaranteed Torque(N·m)
    100
  • Weight(g)
    2500
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    Crescent-shaped handle that does not interfere with adjacent nuts. Rotation direction can be switched with claw. Gear has 24 teeth, with ratchet driving performed at a precise 15 degrees.

Product Description

For Tightening Flange Bolts and Nuts on Water Supply Pipes

[Features]
· Arched handle that will not interfere with adjacent nuts.
· The rotational direction can be switched with a claw.
· The gear has 24 teeth, with fine ratchet driving every 15°

Specifications of RM-30LY

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    440
  • Width across flat dimension(mm)
    30
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 40/large: 41
  • Guaranteed Torque(N·m)
    100
  • Weight(g)
    2500
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    Crescent-shaped handle that does not interfere with adjacent nuts. Rotation direction can be switched with claw. Gear has 24 teeth, with ratchet driving performed at a precise 15 degrees.
Part Number
RM-30LY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,826.35

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1