(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reverse Arched Tip Ratchet Wrench (NS Model)

Reverse Arched Tip Ratchet Wrench (NS Model)

You can add up to 6 items to the comparison list.

Loading...

Specifications of RG-17X21N-S

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    310
  • Width across flat dimension(mm)
    17×21
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 14/ large: 16.4
  • Guaranteed Torque(N·m)
    Small: 308.9, large: 426.6
  • Weight(g)
    470
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The spike part has been machined in reverse of normal turning so that it can be easily rotated 21 mm. The spike has the ideal shape and thickness for wrapping annealed wire. The main body and the claw are also forged for considerable strength. The head portion has a machining hole applied to maintain smooth ratchet drive. There are two φ4.5 mm holes for safety cords. The surface and socket are finished with plating and rust resistant.
Part Number
RG-17X21N-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 914.22

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    310
  • Width across flat dimension(mm)
    17×21
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 14/ large: 16.4
  • Guaranteed Torque(N·m)
    Small: 308.9, large: 426.6
  • Weight(g)
    470
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The spike part has been machined in reverse of normal turning so that it can be easily rotated 21 mm. The spike has the ideal shape and thickness for wrapping annealed wire. The main body and the claw are also forged for considerable strength. The head portion has a machining hole applied to maintain smooth ratchet drive. There are two φ4.5 mm holes for safety cords. The surface and socket are finished with plating and rust resistant.

Product Description

Reverse spike shape for those who frequently use the 21 mm type

[Features]
· The spike part has the ideal shape and thickness for winding annealed wire.
· Both the body and the claw are forged for excellent strength.
· The head is subjected to offset filling during processing to maintain a smooth ratchet drive.
· Features two φ4.5 mm holes for safety cords.
· The surface is finished with a rust-resistant coating.
· The socket parthasa plated finish and is rustresistant

Specifications of RG-17X21N-S

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    310
  • Width across flat dimension(mm)
    17×21
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 14/ large: 16.4
  • Guaranteed Torque(N·m)
    Small: 308.9, large: 426.6
  • Weight(g)
    470
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The spike part has been machined in reverse of normal turning so that it can be easily rotated 21 mm. The spike has the ideal shape and thickness for wrapping annealed wire. The main body and the claw are also forged for considerable strength. The head portion has a machining hole applied to maintain smooth ratchet drive. There are two φ4.5 mm holes for safety cords. The surface and socket are finished with plating and rust resistant.
Part Number
RG-17X21N-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 914.22

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1