(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RG-17X19S |
RG-17X21S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Socket Outer Diameter (mm) |
Guaranteed Torque (N·m) |
---|---|---|---|---|---|---|---|---|
฿ 1,145.13 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 17×19 | Small: 23.5/large: 26 | Small: 308.9, large: 367.7 | ||
฿ 1,072.56 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 17×21 | Small: 23.5/large: 28.5 | Small: 308.9, large: 426.6 |
Ratchet wrench compatible with various needs.
[Features]
· The bolt-hole aligner section has been machined in the reverse direction to the usual bend.
· The bolt-hole aligner section is curved shaped, making work with annealed wire, etc. easier.
· The main body and the jaws are forged products and the strength is outstanding.
· The hole in the head portion is filled during processing to maintain smooth ratchet driving.
· There are two ø4.5 (diameter 4.5 mm) holes for safetycords.
· The face and socket feature a plated finish and are rust-resistant.
· Has an inverted bolt-hole aligner shape that makes it easy to apply weight when tightening a large size object.
· Short type with excellent workability.
[Application]
· Ideal for scaffold assembly and formworks, can be used widely from scaffold constructors to farmers and do-it-yourself.
Part Number |
---|
RG-17X19S |
RG-17X21S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Socket Outer Diameter (mm) |
Guaranteed Torque (N·m) |
---|---|---|---|---|---|---|---|---|
฿ 1,145.13 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 17×19 | Small: 23.5/large: 26 | Small: 308.9, large: 367.7 | ||
฿ 1,072.56 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 17×21 | Small: 23.5/large: 28.5 | Small: 308.9, large: 426.6 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?