(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Single Open-Ended Wrench (Heavy-Duty Type)

Round Single Open-Ended Wrench (Heavy-Duty Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 219.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RS-5.5
RS-7
RS-8
RS-9
RS-10
RS-11
RS-12
RS-13
RS-14
RS-17
RS-19
RS-22
RS-23
RS-24
RS-26
RS-27
RS-29
RS-30
RS-32
RS-36
RS-38
RS-41
RS-46
RS-50
RS-54
RS-55
RS-58
RS-60
RS-63
RS-65
RS-67
RS-70
RS-71
RS-75
RS-77
RS-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
The Thickness of the Head: Larger
(mm)
Major Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 239.23

TOP HAND TOOL 1 Piece(s) 31 Day(s) 81 5.5 2.8 16 5.9 10

฿ 219.65

TOP HAND TOOL 1 Piece(s) 31 Day(s) 92 7 3.5 19 14 17

฿ 220.11

TOP HAND TOOL 1 Piece(s) 3 Day(s) 92 8 3.5 19 21 20

฿ 232.98

TOP HAND TOOL 1 Piece(s) 31 Day(s) 103 9 4 23 31 25

฿ 253.64

TOP HAND TOOL 1 Piece(s) 31 Day(s) 107 10 4 25 41 25

฿ 235.31

TOP HAND TOOL 1 Piece(s) 31 Day(s) 122 11 5 28 53 40

฿ 247.40

TOP HAND TOOL 1 Piece(s) 31 Day(s) 123 12 5 28 68 40

฿ 271.16

TOP HAND TOOL 1 Piece(s) 3 Day(s) 138 13 6 32 84 60

฿ 250.50

TOP HAND TOOL 1 Piece(s) 31 Day(s) 138 14 6 32 103 60

฿ 299.22

TOP HAND TOOL 1 Piece(s) 31 Day(s) 162 17 7 40 178 85

฿ 317.52

TOP HAND TOOL 1 Piece(s) 31 Day(s) 178 19 8 44 240 125

฿ 385.74

TOP HAND TOOL 1 Piece(s) 31 Day(s) 205 22 8.5 49 338 175

฿ 417.33

TOP HAND TOOL 1 Piece(s) 31 Day(s) 217 23 9 53 373 200

฿ 587.00

TOP HAND TOOL 1 Piece(s) 12 Day(s) 217 24 9 53 417 200

฿ 500.31

TOP HAND TOOL 1 Piece(s) 4 Day(s) 245 26 10 59 500 290

฿ 500.31

TOP HAND TOOL 1 Piece(s) 3 Day(s) 245 27 10 59 549 290

฿ 606.36

TOP HAND TOOL 1 Piece(s) 31 Day(s) 270 29 11.5 64 647 350

฿ 556.74

TOP HAND TOOL 1 Piece(s) 3 Day(s) 270 30 11.5 64 706 365

฿ 643.72

TOP HAND TOOL 1 Piece(s) 31 Day(s) 286 32 12.5 70 804 435

฿ 882.33

TOP HAND TOOL 1 Piece(s) 3 Day(s) 312 36 13 78 1,050 570

฿ 1,144.83

TOP HAND TOOL 1 Piece(s) 3 Day(s) 328 38 14 81 1,180 625

฿ 1,170.40

TOP HAND TOOL 1 Piece(s) 31 Day(s) 347 41 15 85.5 1,390 790

฿ 1,572.27

TOP HAND TOOL 1 Piece(s) 3 Day(s) 388 46 16 99 1,740 1120

฿ 3,060.00

TOP HAND TOOL 1 Piece(s) 13 Day(s) 420 50 17 103 2,060 1330

฿ 2,889.85

TOP HAND TOOL 1 Piece(s) 31 Day(s) 464 54 18 111 2,400 1740

฿ 3,032.31

TOP HAND TOOL 1 Piece(s) 3 Day(s) 464 55 18 111 2,500 1700

฿ 6,945.00

TOP HAND TOOL 1 Piece(s) 13 Day(s) 501 58 19 118 2,770 1985

฿ 4,653.82

TOP HAND TOOL 1 Piece(s) 31 Day(s) 501 60 19 118 2,970 1940

฿ 5,390.28

TOP HAND TOOL 1 Piece(s) 31 Day(s) 535 63 20 130 3,270 2400

฿ 6,176.39

TOP HAND TOOL 1 Piece(s) 31 Day(s) 535 65 20 130 3,490 2400

฿ 7,115.96

TOP HAND TOOL 1 Piece(s) 31 Day(s) 580 67 21 138 3,700 3000

฿ 7,953.25

TOP HAND TOOL 1 Piece(s) 31 Day(s) 580 70 21 138 4,050 2940

฿ 8,678.89

TOP HAND TOOL 1 Piece(s) 31 Day(s) 580 71 21 138 4,150 2940

฿ 9,612.19

TOP HAND TOOL 1 Piece(s) 31 Day(s) 650 75 22 158 4,640 4280

฿ 10,598.31

TOP HAND TOOL 1 Piece(s) 31 Day(s) 650 77 22 158 4,880 4400

฿ 11,235.59

TOP HAND TOOL 1 Piece(s) 31 Day(s) 650 80 22 158 5,270 4220

Basic Specifications

Product Description

Wrenches having excellent durability in design considering the balance between the head and the handle.
[Features]
· Excellent durability and strength to withstand severe use.
· Designed to balance the head and handle in a round strong class.
[Application]
· Ideal for attaching and detaching bolts and nuts in all industries such as machinery, equipment, piping, and construction.

Part Number
RS-5.5
RS-7
RS-8
RS-9
RS-10
RS-11
RS-12
RS-13
RS-14
RS-17
RS-19
RS-22
RS-23
RS-24
RS-26
RS-27
RS-29
RS-30
RS-32
RS-36
RS-38
RS-41
RS-46
RS-50
RS-54
RS-55
RS-58
RS-60
RS-63
RS-65
RS-67
RS-70
RS-71
RS-75
RS-77
RS-80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
The Thickness of the Head: Larger
(mm)
Major Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 239.23

TOP HAND TOOL 1 Piece(s) 31 Day(s) 81 5.5 2.8 16 5.9 10

฿ 219.65

TOP HAND TOOL 1 Piece(s) 31 Day(s) 92 7 3.5 19 14 17

฿ 220.11

TOP HAND TOOL 1 Piece(s) 3 Day(s) 92 8 3.5 19 21 20

฿ 232.98

TOP HAND TOOL 1 Piece(s) 31 Day(s) 103 9 4 23 31 25

฿ 253.64

TOP HAND TOOL 1 Piece(s) 31 Day(s) 107 10 4 25 41 25

฿ 235.31

TOP HAND TOOL 1 Piece(s) 31 Day(s) 122 11 5 28 53 40

฿ 247.40

TOP HAND TOOL 1 Piece(s) 31 Day(s) 123 12 5 28 68 40

฿ 271.16

TOP HAND TOOL 1 Piece(s) 3 Day(s) 138 13 6 32 84 60

฿ 250.50

TOP HAND TOOL 1 Piece(s) 31 Day(s) 138 14 6 32 103 60

฿ 299.22

TOP HAND TOOL 1 Piece(s) 31 Day(s) 162 17 7 40 178 85

฿ 317.52

TOP HAND TOOL 1 Piece(s) 31 Day(s) 178 19 8 44 240 125

฿ 385.74

TOP HAND TOOL 1 Piece(s) 31 Day(s) 205 22 8.5 49 338 175

฿ 417.33

TOP HAND TOOL 1 Piece(s) 31 Day(s) 217 23 9 53 373 200

฿ 587.00

TOP HAND TOOL 1 Piece(s) 12 Day(s) 217 24 9 53 417 200

฿ 500.31

TOP HAND TOOL 1 Piece(s) 4 Day(s) 245 26 10 59 500 290

฿ 500.31

TOP HAND TOOL 1 Piece(s) 3 Day(s) 245 27 10 59 549 290

฿ 606.36

TOP HAND TOOL 1 Piece(s) 31 Day(s) 270 29 11.5 64 647 350

฿ 556.74

TOP HAND TOOL 1 Piece(s) 3 Day(s) 270 30 11.5 64 706 365

฿ 643.72

TOP HAND TOOL 1 Piece(s) 31 Day(s) 286 32 12.5 70 804 435

฿ 882.33

TOP HAND TOOL 1 Piece(s) 3 Day(s) 312 36 13 78 1,050 570

฿ 1,144.83

TOP HAND TOOL 1 Piece(s) 3 Day(s) 328 38 14 81 1,180 625

฿ 1,170.40

TOP HAND TOOL 1 Piece(s) 31 Day(s) 347 41 15 85.5 1,390 790

฿ 1,572.27

TOP HAND TOOL 1 Piece(s) 3 Day(s) 388 46 16 99 1,740 1120

฿ 3,060.00

TOP HAND TOOL 1 Piece(s) 13 Day(s) 420 50 17 103 2,060 1330

฿ 2,889.85

TOP HAND TOOL 1 Piece(s) 31 Day(s) 464 54 18 111 2,400 1740

฿ 3,032.31

TOP HAND TOOL 1 Piece(s) 3 Day(s) 464 55 18 111 2,500 1700

฿ 6,945.00

TOP HAND TOOL 1 Piece(s) 13 Day(s) 501 58 19 118 2,770 1985

฿ 4,653.82

TOP HAND TOOL 1 Piece(s) 31 Day(s) 501 60 19 118 2,970 1940

฿ 5,390.28

TOP HAND TOOL 1 Piece(s) 31 Day(s) 535 63 20 130 3,270 2400

฿ 6,176.39

TOP HAND TOOL 1 Piece(s) 31 Day(s) 535 65 20 130 3,490 2400

฿ 7,115.96

TOP HAND TOOL 1 Piece(s) 31 Day(s) 580 67 21 138 3,700 3000

฿ 7,953.25

TOP HAND TOOL 1 Piece(s) 31 Day(s) 580 70 21 138 4,050 2940

฿ 8,678.89

TOP HAND TOOL 1 Piece(s) 31 Day(s) 580 71 21 138 4,150 2940

฿ 9,612.19

TOP HAND TOOL 1 Piece(s) 31 Day(s) 650 75 22 158 4,640 4280

฿ 10,598.31

TOP HAND TOOL 1 Piece(s) 31 Day(s) 650 77 22 158 4,880 4400

฿ 11,235.59

TOP HAND TOOL 1 Piece(s) 31 Day(s) 650 80 22 158 5,270 4220

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1