(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temporary Frame Wrench

Temporary Frame Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of MT-17X21K

  • Type
    Double-ended Open-mouth Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    180
  • Width across flat dimension(mm)
    6×10×17×21
  • Single Product/Set Classification
    Single Item
  • Major Diameter(mm)
    17 mm Side: 35/21 mm Side: 44
  • Weight(g)
    190
  • Material
    S55C
  • Features
    One fits 4 sizes (6/10/17/21 mm). Easy-to-use unique flat shape.
Part Number
MT-17X21K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 306.00

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

An essential item in formwork construction. Can be used in 4 ways

[Features]
· 1 piece fits 4 sizes (6 / 10 / 17 / 21 mm).
· Easy-to-use unique flat shape.

Specifications of MT-17X21K

  • Type
    Double-ended Open-mouth Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    180
  • Width across flat dimension(mm)
    6×10×17×21
  • Single Product/Set Classification
    Single Item
  • Major Diameter(mm)
    17 mm Side: 35/21 mm Side: 44
  • Weight(g)
    190
  • Material
    S55C
  • Features
    One fits 4 sizes (6/10/17/21 mm). Easy-to-use unique flat shape.
Part Number
MT-17X21K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 306.00

TOP HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1