(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RM Long Socket Ratchet Wrench

RM Long Socket Ratchet Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,443.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM-10X12L
RM-10X13L
RM-10X14L
RM-11X13L
RM-12X14L
RM-13X14L
RM-13X17L
RM-14X15L
RM-14X17L
RM-17X19L
RM-17X21L
RM-19X21L
RM-19X24L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 1,635.17

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×12 Small: 14/large: 16.5 Small: 78.5, large: 78.5 220

฿ 1,635.17

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×13 Small: 14/ large: 18 Small: 78.5, large: 94.1 220

฿ 1,635.17

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×14 Small: 14/large: 19 Small: 78.5, large: 105.9 220

฿ 1,737.00

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 11×13 Small: 15.2/large: 18 Small: 78.5, large: 94.1 220

฿ 1,635.17

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 12×14 Small: 16.4/large: 19 Small: 78.5, large: 105.9 220

฿ 1,873.00

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 13×14 Small: 18/large: 19 Small: 94.1, large: 105.9 220

฿ 1,443.96

TOP HAND TOOL 1 Piece(s) 3 Day(s) 278 13×17 Small: 18/large: 23 Small: 125.5, large: 180.4 290

฿ 1,789.65

TOP HAND TOOL 1 Piece(s) 3 Day(s) 278 14×15 Small: 19/large: 20 Small: 141.2, large: 164.8 290

฿ 1,815.05

TOP HAND TOOL 1 Piece(s) 3 Day(s) 278 14×17 Small: 19/large: 23 Small: 141.2, large: 180.4 290

฿ 1,781.29

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 17×19 Small: 23.5/large: 26 Small: 247.1, large: 294.2 495

฿ 1,781.29

TOP HAND TOOL 1 Piece(s) 12 Day(s) 312 17×21 Small: 23.5/large: 28.5 Small: 247.1, large: 341.3 495

฿ 2,202.75

TOP HAND TOOL 1 Piece(s) 3 Day(s) 312 19×21 Small: 26/large: 28.5 Small: 294.2, large: 341.3 495

฿ 2,144.11

TOP HAND TOOL 1 Piece(s) 10 Day(s) 311 19×24 Small: 27/large: 33.5 Small: 294.2, large: 411.9 495

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Single Product/Set Classification
    Single Item
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    Both sockets are a long type. In addition to the main body, the claw is also forged, providing an outstanding degree of strength. The head has been filled during processing to ensure smooth ratcheting operations. There are two φ 4.5 mm holes for a safety cord. The surface has a blue painted finish that allows it to be distinguished from other product types.

Product Description

Wrench of a type with both socket part being long, for stable ratchet operation.
[Features]
· The number of teeth is 24 (15° feeding). The main body and the jaws are forged products and the strength is outstanding.
· The hole in the head portion is filled during processing to maintain smooth ratchet driving.
· Equipped with two ø4.5 mm holes designed to accommodate a safety cord.
· The face is finished with a blue painted finish that allows the user to distinguish between different models.
· Super-long type ideal for narrow placeswith obstacles.
· Madein Japan using carefully selected materials.
[Application]
· Ideal for attaching and detaching bolts and nuts for duct piping, and for fastening steel joint bolts for H steel etc.

Part Number
RM-10X12L
RM-10X13L
RM-10X14L
RM-11X13L
RM-12X14L
RM-13X14L
RM-13X17L
RM-14X15L
RM-14X17L
RM-17X19L
RM-17X21L
RM-19X21L
RM-19X24L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Socket Outer Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)

฿ 1,635.17

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×12 Small: 14/large: 16.5 Small: 78.5, large: 78.5 220

฿ 1,635.17

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×13 Small: 14/ large: 18 Small: 78.5, large: 94.1 220

฿ 1,635.17

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 10×14 Small: 14/large: 19 Small: 78.5, large: 105.9 220

฿ 1,737.00

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 11×13 Small: 15.2/large: 18 Small: 78.5, large: 94.1 220

฿ 1,635.17

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 12×14 Small: 16.4/large: 19 Small: 78.5, large: 105.9 220

฿ 1,873.00

TOP HAND TOOL 1 Piece(s) 3 Day(s) 235 13×14 Small: 18/large: 19 Small: 94.1, large: 105.9 220

฿ 1,443.96

TOP HAND TOOL 1 Piece(s) 3 Day(s) 278 13×17 Small: 18/large: 23 Small: 125.5, large: 180.4 290

฿ 1,789.65

TOP HAND TOOL 1 Piece(s) 3 Day(s) 278 14×15 Small: 19/large: 20 Small: 141.2, large: 164.8 290

฿ 1,815.05

TOP HAND TOOL 1 Piece(s) 3 Day(s) 278 14×17 Small: 19/large: 23 Small: 141.2, large: 180.4 290

฿ 1,781.29

TOP HAND TOOL 1 Piece(s) 10 Day(s) 312 17×19 Small: 23.5/large: 26 Small: 247.1, large: 294.2 495

฿ 1,781.29

TOP HAND TOOL 1 Piece(s) 12 Day(s) 312 17×21 Small: 23.5/large: 28.5 Small: 247.1, large: 341.3 495

฿ 2,202.75

TOP HAND TOOL 1 Piece(s) 3 Day(s) 312 19×21 Small: 26/large: 28.5 Small: 294.2, large: 341.3 495

฿ 2,144.11

TOP HAND TOOL 1 Piece(s) 10 Day(s) 311 19×24 Small: 27/large: 33.5 Small: 294.2, large: 411.9 495

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1