(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ratchet Wrench with Socket for Raceway

Ratchet Wrench with Socket for Raceway

You can add up to 6 items to the comparison list.

Loading...

Specifications of PRW-3LS

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    146
  • Width across flat dimension(mm)
    8×10×12×13 / 17
  • Single Product/Set Classification
    Single Item
  • Set Content (Nos.)
    2
  • Set Content (mm)
    Body: 8 x 10 x 12 x 13, Socket: 17
  • Major Diameter(mm)
    Small: 22/large: 28
  • Guaranteed Torque(N·m)
    (After attaching ECS-17) 65.9
  • Weight(g)
    240
  • Material
    SUS420J2/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    A set that includes a raceway socket (ECS-17) for the Easy Latch (PRW-3L).
Part Number
PRW-3LS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,244.42

TOP HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    146
  • Width across flat dimension(mm)
    17 / 8×10×12×13
  • Single Product/Set Classification
    Single Item
  • Set Content (Nos.)
    2
  • Set Content (mm)
    Body: 8 x 10 x 12 x 13, Socket: 17
  • Major Diameter(mm)
    Small: 22/large: 28
  • Guaranteed Torque(N·m)
    (After attaching ECS-17) 65.9
  • Weight(g)
    240
  • Material
    SUS420J2/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    A set that includes a raceway socket (ECS-17) for the Easy Latch (PRW-3L).

Product Description

Ideal for Mounting Various Racks

[Features]
· Set that includes a raceway socket (ECS-17) for ratchet wrench (PRW-3L).

Specifications of PRW-3LS

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    146
  • Width across flat dimension(mm)
    8×10×12×13 / 17
  • Single Product/Set Classification
    Single Item
  • Set Content (Nos.)
    2
  • Set Content (mm)
    Body: 8 x 10 x 12 x 13, Socket: 17
  • Major Diameter(mm)
    Small: 22/large: 28
  • Guaranteed Torque(N·m)
    (After attaching ECS-17) 65.9
  • Weight(g)
    240
  • Material
    SUS420J2/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    A set that includes a raceway socket (ECS-17) for the Easy Latch (PRW-3L).
Part Number
PRW-3LS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,244.42

TOP HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1