(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ratchet N-Type Torque Head

Ratchet N-Type Torque Head

You can add up to 6 items to the comparison list.

Loading...

Specifications of RH4N-18TH

  • Product Type
    Replacement Head
  • Insertion Angle(mm)
    12.7
  • Replaceable Head Type
    Ratchet Head
  • Overall Length(mm)
    100
  • Load direction
    Left and Right
  • Head width(mm)
    41
  • Body / Option
    Option
  • Applicable Torque Handle
    Preset Type: T-180NT, Head Exchangeable Digital Type: DT-200-18BN
  • Head Thickness(mm)
    33.7
  • Effective Length in the Head(mm)
    80
  • Connector Part Inner Diameter(mm φ)
    18
  • Mass(g)
    340
  • Accessories
    Instruction Manual
  • Supplement
    Gear teeth: 24 / Ratchet drive angle: 15°. Since the drive direction can be switched, it can also be used for tightening left screws by taking into account the direction of insertion into the preset torque handle.
Part Number
RH4N-18TH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,169.17

TOP HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Type
    Replacement Head
  • Insertion Angle(mm)
    12.7
  • Replaceable Head Type
    Ratchet Head
  • Overall Length(mm)
    100
  • Load direction
    Left and Right
  • Head width(mm)
    41
  • Body / Option
    Option
  • Applicable Torque Handle
    Preset Type: T-180NT, Head Exchangeable Digital Type: DT-200-18BN
  • Head Thickness(mm)
    33.7
  • Effective Length in the Head(mm)
    80
  • Connector Part Inner Diameter(mm φ)
    18
  • Mass(g)
    340
  • Accessories
    Instruction Manual
  • Supplement
    Gear teeth: 24 / Ratchet drive angle: 15°. Since the drive direction can be switched, it can also be used for tightening left screws by taking into account the direction of insertion into the preset torque handle.

Product Description

[Features]
· Introducing a heavy-duty torque head capable of withstanding work environments such as civil engineering sites where it is exposed to the ingress of foreign matter and blows against obstacles. It is suitable for outdoor work such as with water supplies / construction / electrical power.
· It can be used for a wide range ofautomobiles, machines, and equipment.
· The large opening in the jaw-switching part makes it easy to remove any foreign matter that gets in for simple maintenance.
· Temporary tightening work can be done with the torque head alone, but installing it on a torque handle enables high efficiency torque tightening.
· Both the body and the claw are forged for excellent durability.
· The jaw bite has 2 ridges for outstanding load bearing.
· With 24 gear teeth, the ratchet drive angle is 15°.
· Round head and compact.
· Since the drive direction can be switched, it can also be used for tightening left threads by taking into account the direction of insertion into the preset torque handle. Make sure that the tightening direction of the head matches the arrow of the main unit before applying the load.

Specifications of RH4N-18TH

  • Product Type
    Replacement Head
  • Insertion Angle(mm)
    12.7
  • Replaceable Head Type
    Ratchet Head
  • Overall Length(mm)
    100
  • Load direction
    Left and Right
  • Head width(mm)
    41
  • Body / Option
    Option
  • Applicable Torque Handle
    Preset Type: T-180NT, Head Exchangeable Digital Type: DT-200-18BN
  • Head Thickness(mm)
    33.7
  • Effective Length in the Head(mm)
    80
  • Connector Part Inner Diameter(mm φ)
    18
  • Mass(g)
    340
  • Accessories
    Instruction Manual
  • Supplement
    Gear teeth: 24 / Ratchet drive angle: 15°. Since the drive direction can be switched, it can also be used for tightening left screws by taking into account the direction of insertion into the preset torque handle.
Part Number
RH4N-18TH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,169.17

TOP HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1