(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VC-10K |
VC-200 |
VC-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Product Category | Suitable Duct Dimensions Duct: Length (mm) |
Material | Packaging Dimensions: Height x Width (mm) |
Weight (g) |
Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 508.05 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | - | Replacement Blade | - | SK | 90×60 | 1.3 (per 1 sheet) | Blade for VC-200 and VC-300 | ||
฿ 1,689.36 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 370 | Main Body | Up to 200 | Square shaft: S55C / Grip: Polyacetal/ Cutter case: S50C | 435×52 | 370 | - | ||
฿ 1,845.33 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 470 | Main Body | Up to 300 | Square shaft: S55C / Grip: Polyacetal/ Cutter case: S50C | 535×52 | 440 | - |
A cutter for removing void tubes.
[Features]
· A cutting tool for chopping off void tubes.
· Can easily remove void tubes after an electric wiring work.
[Application]
· Used for removing void tubes.
Part Number |
---|
VC-10K |
VC-200 |
VC-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Product Category | Suitable Duct Dimensions Duct: Length (mm) |
Material | Packaging Dimensions: Height x Width (mm) |
Weight (g) |
Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 508.05 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | - | Replacement Blade | - | SK | 90×60 | 1.3 (per 1 sheet) | Blade for VC-200 and VC-300 | ||
฿ 1,689.36 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 370 | Main Body | Up to 200 | Square shaft: S55C / Grip: Polyacetal/ Cutter case: S50C | 435×52 | 370 | - | ||
฿ 1,845.33 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 470 | Main Body | Up to 300 | Square shaft: S55C / Grip: Polyacetal/ Cutter case: S50C | 535×52 | 440 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?