(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bent Plate Ratchet Wrench

Bent Plate Ratchet Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 828.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRB-8X10
PRB-10X12
PRB-10X13
PRB-11X13
PRB-13X17
PRB-14X17
PRB-17X19
PRB-17X21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Major Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)
Backing Sheet Dimension
(mm)

฿ 828.26

TOP HAND TOOL 1 Piece(s) 3 Day(s) 119 8×10 Small: 18/large: 22 Small: 23.5, large: 47.1 65 165×50

฿ 957.38

TOP HAND TOOL 1 Piece(s) 19 Day(s) 138 10×12 Small: 22/large: 24 Small: 47.1, large: 82.4 95 185×50

฿ 1,020.17

TOP HAND TOOL 1 Piece(s) 12 Day(s) 144 10×13 Small: 22/large: 28 Small: 47.1, large: 94.1 110 190×50

฿ 1,022.50

TOP HAND TOOL 1 Piece(s) 10 Day(s) 163 11×13 Small: 24/large: 28 Small: 64.7, large: 94.1 125 215×57

฿ 1,322.05

TOP HAND TOOL 1 Piece(s) 12 Day(s) 188 13×17 Small: 28/large: 32 Small: 94.1, large: 211.8 185 240×58

฿ 1,322.05

TOP HAND TOOL 1 Piece(s) 12 Day(s) 188 14×17 Small: 28/large: 32 Small: 129.4, large: 211.8 185 240×58

฿ 1,393.37

TOP HAND TOOL 1 Piece(s) 10 Day(s) 212 17×19 Small: 32/large: 39 Small: 211.8, large: 258.9 255 267×63

฿ 1,440.97

TOP HAND TOOL 1 Piece(s) 10 Day(s) 212 17×21 Small: 32/large: 39 Small: 221.8, large: 317.7 250 267×63

Basic Specifications

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Offset Angle(°)
    15
  • Single Product/Set Classification
    Single Item
  • Material
    SUS420J2/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    Made lighter for easy gripping, as reinforced plastic is used in the body. The main body is made of stainless steel and thus it is very strong and durable. There are 18 gears driven by a 20 degree ratchet. The ratchet part is strong and can thus be fully tightened. 4 sizes can be used with one ratchet.

Product Description

This bent plate ratchet works its way around obstacles.
[Features]
· The main body utilizes a reinforced plastic to reduce weight and provide the user with an easy grip.
· The main body plate is made of stainless steel with high strength and durability.
· Ratchet drives at 20° with 18 number of teeth.
· Ratchet component is strong enough to be used for final tightening.
· Excellent usability, 15 degrees-bend.
[Application]
· Ideal for attachment and detachment of bolts and nuts in various industries such as machinery, equipment, piping,and construction.
· Widely usable as electronic parts and vehicle maintenance tools.

Part Number
PRB-8X10
PRB-10X12
PRB-10X13
PRB-11X13
PRB-13X17
PRB-14X17
PRB-17X19
PRB-17X21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Major Diameter
(mm)
Guaranteed Torque
(N·m)
Weight
(g)
Backing Sheet Dimension
(mm)

฿ 828.26

TOP HAND TOOL 1 Piece(s) 3 Day(s) 119 8×10 Small: 18/large: 22 Small: 23.5, large: 47.1 65 165×50

฿ 957.38

TOP HAND TOOL 1 Piece(s) 19 Day(s) 138 10×12 Small: 22/large: 24 Small: 47.1, large: 82.4 95 185×50

฿ 1,020.17

TOP HAND TOOL 1 Piece(s) 12 Day(s) 144 10×13 Small: 22/large: 28 Small: 47.1, large: 94.1 110 190×50

฿ 1,022.50

TOP HAND TOOL 1 Piece(s) 10 Day(s) 163 11×13 Small: 24/large: 28 Small: 64.7, large: 94.1 125 215×57

฿ 1,322.05

TOP HAND TOOL 1 Piece(s) 12 Day(s) 188 13×17 Small: 28/large: 32 Small: 94.1, large: 211.8 185 240×58

฿ 1,322.05

TOP HAND TOOL 1 Piece(s) 12 Day(s) 188 14×17 Small: 28/large: 32 Small: 129.4, large: 211.8 185 240×58

฿ 1,393.37

TOP HAND TOOL 1 Piece(s) 10 Day(s) 212 17×19 Small: 32/large: 39 Small: 211.8, large: 258.9 255 267×63

฿ 1,440.97

TOP HAND TOOL 1 Piece(s) 10 Day(s) 212 17×21 Small: 32/large: 39 Small: 221.8, large: 317.7 250 267×63

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1