(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HP-250 |
HP-300 |
HP-400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Product Category | Head Length (mm) |
Head Thickness (mm) |
Handle Width (mm) |
Guarantee Torque (N▪m) |
Mount Dimensions - Height x Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 946.54 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 45 | 5 | 257 | 360 | Round | 52.5 | 9.5 | 36 | 105.9 | 315×90 | ||
฿ 1,190.58 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 65 | 7 | 315 | 530 | Round | 64 | 10.5 | 46 | 141.2 | 375×100 | ||
฿ 1,851.98 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 110 | 10 | 410 | 1130 | Straight | 79.5 | 13.5 | 57 | 211.8 | 425×105 |
Strong type tongue-and-groove pliers.
[Features]
· At the joint section, slopes for the groove and tab are machined in an opposite way for outstanding strength and durability.
· The way the mouth is adjusted put no burden on the pins, making this product the strongest type among pliers.
· Opening can be adjusted in 5 levels for HP-250, 7 levels for HP-300 and 10 levels for HP-400.
· The shape of the holding part is round for HP-250/300 and straight for HP-400.
· The handle includes an easy-to-hold grip.
[Application]
· Ideal for production, maintenance and repair work of vehicles and machines.
· Suitable for attaching and detaching pipes and fittings of plumbing for tap water, gas, air, etc.
Part Number |
---|
HP-250 |
HP-300 |
HP-400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Product Category | Head Length (mm) |
Head Thickness (mm) |
Handle Width (mm) |
Guarantee Torque (N▪m) |
Mount Dimensions - Height x Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 946.54 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 45 | 5 | 257 | 360 | Round | 52.5 | 9.5 | 36 | 105.9 | 315×90 | ||
฿ 1,190.58 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 65 | 7 | 315 | 530 | Round | 64 | 10.5 | 46 | 141.2 | 375×100 | ||
฿ 1,851.98 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 110 | 10 | 410 | 1130 | Straight | 79.5 | 13.5 | 57 | 211.8 | 425×105 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?