(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
T-45NTZ |
T-100NTZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Weight (g) |
Torque Adjustment Range (N·m) |
Minimum Scale (N·m) |
Applicable Model | Connector Diameter (mm φ) |
Effective Length in the Head (mm) |
Effective Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,212.06 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 235 | 350 | 10-45 | 0.5 | RH-3THZ | 12 | 57 | 217 | ||
฿ 9,789.69 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 330 | 580 | 20-100 | 1 | RH-41THZ | 15 | 65 | 320 |
Prioritizes actual work needs. Compact Insulation Tool
[Features]
· For industries where live wires cannot be temporarily disconnected, such as telecommunications and hospital power facility construction.
· Preset shape enables the tightening torque to be adjusted each time to suit the bolt and nut.
· A clicking sound or a light shock to the hand indicate that the preset torque value has been reached.
· Maximum working voltage 240 V, 1,000 V x 60 sec insulation tested.
· The grip part is protected with a transparent fluorine tube.
Part Number |
---|
T-45NTZ |
T-100NTZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Weight (g) |
Torque Adjustment Range (N·m) |
Minimum Scale (N·m) |
Applicable Model | Connector Diameter (mm φ) |
Effective Length in the Head (mm) |
Effective Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,212.06 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 235 | 350 | 10-45 | 0.5 | RH-3THZ | 12 | 57 | 217 | ||
฿ 9,789.69 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | 330 | 580 | 20-100 | 1 | RH-41THZ | 15 | 65 | 320 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?