(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surface Deep Socket (Square Socket 9.5 mm / 12.7 mm)

Surface Deep Socket (Square Socket 9.5 mm / 12.7 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 392.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DS-306
DS-307
DS-308
DS-309
DS-310
DS-311
DS-312
DS-313
DS-314
DS-317
DS-319
DS-321
DS-322
DS-323
DS-324
DS-410
DS-411
DS-412
DS-413
DS-414
DS-417
DS-419
DS-421
DS-422
DS-423
DS-424
DS-426
DS-427
DS-429
DS-430
DS-436
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Insertion Angle (Shaft measurement when electric drill) (Inch) Overall length (L dimension)
(mm)
Weight
(g)

฿ 412.73

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 6 3/8 55 37

฿ 392.07

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 7 3/8 55 37

฿ 392.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 8 3/8 55 40

฿ 392.84

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 9 3/8 55 42

฿ 393.46

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 10 3/8 55 46

฿ 394.23

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 11 3/8 55 51

฿ 394.39

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 12 3/8 55 52

฿ 406.64

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 13 3/8 55 53

฿ 407.72

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 14 3/8 55 60

฿ 412.84

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 17 3/8 55 93

฿ 474.08

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 19 3/8 55 98

฿ 526.80

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 21 3/8 65 126

฿ 532.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 22 3/8 65 163

฿ 590.25

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 23 3/8 65 168

฿ 585.25

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 24 3/8 65 191

฿ 519.98

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 10 1/2 77 82

฿ 520.60

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 11 1/2 77 86

฿ 521.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 12 1/2 77 92

฿ 523.70

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 13 1/2 77 106

฿ 525.09

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 14 1/2 77 115

฿ 565.09

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 17 1/2 77 139

฿ 593.31

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 19 1/2 77 165

฿ 645.56

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 21 1/2 77 190

฿ 647.11

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 22 1/2 77 200

฿ 712.70

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 23 1/2 77 233

฿ 739.36

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 24 1/2 77 249

฿ 768.20

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 26 1/2 77 279

฿ 784.01

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 27 1/2 77 303

฿ 937.51

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 29 1/2 77 335

฿ 935.19

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 30 1/2 77 342

฿ 1,643.03

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 36 1/2 77 484

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Characteristics
    Deep hole type made in consideration of fast turning of double nuts and prevention of nuts falling
  • Material
    Special Alloy Steel

Product Description

A long type surface deep socket tailored to work in deep places.
[Features]
· Hexagon surface type. The power socket is basically hexagonal.
· Bolts and nuts are hard to be stripped, thereby ensuring high safety.
· Due to the long type, ideal for work in deep places and narrow places.
· Flexible and highly decorative bolts and nuts can be turned without indentation, so tightening work can be done with peace of mind.
· Can withstand excessive use using special steel by precise processing and complete heat treatment.
[Application]
· Ideal for attaching and detaching various bolts, nuts and hexagon screws.

Part Number
DS-306
DS-307
DS-308
DS-309
DS-310
DS-311
DS-312
DS-313
DS-314
DS-317
DS-319
DS-321
DS-322
DS-323
DS-324
DS-410
DS-411
DS-412
DS-413
DS-414
DS-417
DS-419
DS-421
DS-422
DS-423
DS-424
DS-426
DS-427
DS-429
DS-430
DS-436
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Insertion Angle (Shaft measurement when electric drill) (Inch) Overall length (L dimension)
(mm)
Weight
(g)

฿ 412.73

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 6 3/8 55 37

฿ 392.07

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 7 3/8 55 37

฿ 392.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 8 3/8 55 40

฿ 392.84

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 9 3/8 55 42

฿ 393.46

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 10 3/8 55 46

฿ 394.23

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 11 3/8 55 51

฿ 394.39

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 12 3/8 55 52

฿ 406.64

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 13 3/8 55 53

฿ 407.72

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 14 3/8 55 60

฿ 412.84

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 17 3/8 55 93

฿ 474.08

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 19 3/8 55 98

฿ 526.80

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 21 3/8 65 126

฿ 532.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 22 3/8 65 163

฿ 590.25

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 23 3/8 65 168

฿ 585.25

TOP HAND TOOL 1 Piece(s) 31 Day(s) 9.5 24 3/8 65 191

฿ 519.98

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 10 1/2 77 82

฿ 520.60

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 11 1/2 77 86

฿ 521.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 12 1/2 77 92

฿ 523.70

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 13 1/2 77 106

฿ 525.09

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 14 1/2 77 115

฿ 565.09

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 17 1/2 77 139

฿ 593.31

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 19 1/2 77 165

฿ 645.56

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 21 1/2 77 190

฿ 647.11

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 22 1/2 77 200

฿ 712.70

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 23 1/2 77 233

฿ 739.36

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 24 1/2 77 249

฿ 768.20

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 26 1/2 77 279

฿ 784.01

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 27 1/2 77 303

฿ 937.51

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 29 1/2 77 335

฿ 935.19

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 30 1/2 77 342

฿ 1,643.03

TOP HAND TOOL 1 Piece(s) 31 Day(s) 12.7 36 1/2 77 484

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1