(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PHW-1013L |
PHW-1317L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Socket Outer Diameter (mm) |
Double Box End Part Dimensions (mm) |
Guaranteed Torque (N·m) |
Weight (g) |
Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,056.22 |
TOP HAND TOOL | 1 Piece(s) | 12 Day(s) | 174 | 10×13 | Small: 20/large: 20 | 12 | Small: 78.5, large: 94.1 | 240 | The socket part has three stages of sliding. The tip box wrenches (12 mm and 17 mm) can be used for turning the hanging brackets. The tip box wrench part can be rotated quickly without falling even if the hands are released.The tip box wrench part is bent 15° and makes it easier to work from the bottom. The main body, and even the pawls, are forged and have outstanding strength. The 13 mm socket part can be connected to multi sockets. The main body has a φ4.0 safety cord hole. | ||
฿ 2,960.00 |
TOP HAND TOOL | 1 Piece(s) | 12 Day(s) | 180 | 13×17 | Small: 20/large: 23.5 | 17 | Small: 94.1, large: 117.7 | 275 | The socket part has three stages of sliding. The tip box wrench (12 mm and 17 mm) can be used for turning the hanging brackets. The tip box wrench part can be rotated quickly without falling even if the hands are released.The tip box wrench part is bent 15° and makes it easier to work from the bottom. The main body, and even the pawls are forged and have outstanding strength. The main body has a φ4.0 safety cord hole. |
For Tightening Screws for Various Piping Bands
[Features]
· The socket slides in 3 levels.
· The tip eyelets (12 mm and 17 mm) can be used for turning hanging brackets.
· The tip eyelet part has a unique shape.
· Rapid turning without falling out is possible even when released from the hand.
· The tip eyelet part is bent by 15° to make work easy from below.
· Both the body and the claw are forged for excellent strength.
· The 13 mm socket part on PHW-1013L can be connected to multi-sockets.
· The body has a φ4.0 hole for thesafety cord.
Part Number |
---|
PHW-1013L |
PHW-1317L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Socket Outer Diameter (mm) |
Double Box End Part Dimensions (mm) |
Guaranteed Torque (N·m) |
Weight (g) |
Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,056.22 |
TOP HAND TOOL | 1 Piece(s) | 12 Day(s) | 174 | 10×13 | Small: 20/large: 20 | 12 | Small: 78.5, large: 94.1 | 240 | The socket part has three stages of sliding. The tip box wrenches (12 mm and 17 mm) can be used for turning the hanging brackets. The tip box wrench part can be rotated quickly without falling even if the hands are released.The tip box wrench part is bent 15° and makes it easier to work from the bottom. The main body, and even the pawls, are forged and have outstanding strength. The 13 mm socket part can be connected to multi sockets. The main body has a φ4.0 safety cord hole. | ||
฿ 2,960.00 |
TOP HAND TOOL | 1 Piece(s) | 12 Day(s) | 180 | 13×17 | Small: 20/large: 23.5 | 17 | Small: 94.1, large: 117.7 | 275 | The socket part has three stages of sliding. The tip box wrench (12 mm and 17 mm) can be used for turning the hanging brackets. The tip box wrench part can be rotated quickly without falling even if the hands are released.The tip box wrench part is bent 15° and makes it easier to work from the bottom. The main body, and even the pawls are forged and have outstanding strength. The main body has a φ4.0 safety cord hole. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?