(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WS-0812 |
WS-1314 |
WS-1319 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Major Diameter (mm) |
Weight (g) |
Features |
---|---|---|---|---|---|---|---|---|---|
฿ 582.16 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 8×12 | 19 | 75 | Can be easily installed on both slide latches of the main body (PRW-5W), 8 mm outer portion can be used as a 12 and 12.7 mm hex wrench. | ||
฿ 529.38 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 13×14 | 19 | 65 | Can be easily installed on both slide latches of the main body (PRW-5W), 13 mm outer portion can be used as a 17 mm hex wrench. | ||
฿ 664.33 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 13×19 | 26 | 80 | Can be easily installed on both slide latches of the main body (PRW-5W), 13 mm outer portion can be used as a 17 mm hex wrench. |
Slide sockets ideal for rack and piping-band installation work.
[Features]
· Easily attached to the dual slide latch main body (PRW-5W).
· The external part of the 8 mm side of the slide socket (WS-0812) can be used as a 12 or 12.7 mm hex key.
· The external part of the 13 mm side of the slide socket (WS-1314) can be used as a 17 mm hex key.
· The external part of the 13 mm side of the slide socket (WS-1319) can be used as a 17 mm hex key.
[Application]
· Can be also used to attach the raceway duct D1 or D2.
Part Number |
---|
WS-0812 |
WS-1314 |
WS-1319 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Major Diameter (mm) |
Weight (g) |
Features |
---|---|---|---|---|---|---|---|---|---|
฿ 582.16 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 8×12 | 19 | 75 | Can be easily installed on both slide latches of the main body (PRW-5W), 8 mm outer portion can be used as a 12 and 12.7 mm hex wrench. | ||
฿ 529.38 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 13×14 | 19 | 65 | Can be easily installed on both slide latches of the main body (PRW-5W), 13 mm outer portion can be used as a 17 mm hex wrench. | ||
฿ 664.33 |
TOP HAND TOOL | 1 Piece(s) | 10 Day(s) | 13×19 | 26 | 80 | Can be easily installed on both slide latches of the main body (PRW-5W), 13 mm outer portion can be used as a 17 mm hex wrench. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?