(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SRM-17X19 |
SRM-17X21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Socket Outer Diameter (mm) |
Guaranteed Torque (N·m) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,264.00 |
TOP HAND TOOL | 1 Piece(s) | 1 Day(s) | 17×19 | Small: 23.5/large: 26 | Small: 308.9, large: 367.7 | 440 | ||
฿ 3,264.00 |
TOP HAND TOOL | 1 Piece(s) | 1 Day(s) | 17×21 | Small: 23.5/large: 28.5 | Small: 308.9, large: 426.6 | 445 |
All stainless steel ratchet wrench.
[Features]
· Main body, sockets, jaws, and parts are all made of stainless steel and are specially plated for excellent corrosion-resistance.
· Product passed a salt water spray test carried out continuously for 48 hours with no abnormalities observed.
· Fine product with a sense of luxury. Gloss of surface is created by craftman's hand polishing.
· Equipped with two ø4.5 holes designed to accommodate a safety cord. Bolt-holealignerportionhasa straight shape that is ideal for tenon alignment.
[Application]
· Can be used also for hygiene-related work that dislikes rust.
· Ideal for scaffold assembly and formwork construction. Also suitable for maintenance and repair work on ships, etc.
Part Number |
---|
SRM-17X19 |
SRM-17X21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Socket Outer Diameter (mm) |
Guaranteed Torque (N·m) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,264.00 |
TOP HAND TOOL | 1 Piece(s) | 1 Day(s) | 17×19 | Small: 23.5/large: 26 | Small: 308.9, large: 367.7 | 440 | ||
฿ 3,264.00 |
TOP HAND TOOL | 1 Piece(s) | 1 Day(s) | 17×21 | Small: 23.5/large: 28.5 | Small: 308.9, large: 426.6 | 445 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?