(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Combination Wrench Set, CW-6000

Combination Wrench Set, CW-6000

You can add up to 6 items to the comparison list.

Loading...

Specifications of CW-6000

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    8 ~ 17
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    6
  • Set Content (model number)
    CW-8、CW-10、CW-12、CW-13、CW-14、CW-17
  • Set Content (mm)
    8、10、12、13、14、17
  • Weight(g)
    1360
  • Features
    The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size. Includes a plastic holder.
Part Number
CW-6000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,733.27

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    10 / 12 / 13 / 14 / 17 / 8
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    6
  • Set Content (model number)
    CW-8、CW-10、CW-12、CW-13、CW-14、CW-17
  • Set Content (mm)
    8、10、12、13、14、17
  • Weight(g)
    1360
  • Features
    The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size. Includes a plastic holder.

Product Description

Wrench and Offset Wrench Combination

[Features]
· The offset part has a 15° angle.
· The offset part exhibits strength for full tightening.
· The offset part has a double hex surface that does not damage bolts and nuts.
· A wrench that combines spanner and offset functions in one size.
· CW-6000 comes with a plastic holder

Specifications of CW-6000

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    8 ~ 17
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    6
  • Set Content (model number)
    CW-8、CW-10、CW-12、CW-13、CW-14、CW-17
  • Set Content (mm)
    8、10、12、13、14、17
  • Weight(g)
    1360
  • Features
    The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size. Includes a plastic holder.
Part Number
CW-6000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,733.27

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1