(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Combination Wrench (Wrench/Ring)

Combination Wrench (Wrench/Ring)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 312.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CW-5.5
CW-6
CW-7
CW-8
CW-9
CW-10
CW-11
CW-12
CW-13
CW-14
CW-15
CW-16
CW-17
CW-18
CW-19
CW-21
CW-22
CW-24
CW-26
CW-27
CW-29
CW-30
CW-32
CW-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Swivel (flex) Overall Length
(mm)
Offset Angle
(°)
Width across flat dimension
(mm)
JAN Code Opening Width
(mm)
Guaranteed Torque
(N·m)
Weight
(g)
Material Features

฿ 364.48

TOP HAND TOOL 1 Piece(s) 10 Day(s) - 92.5 15 5.5 - Wrench: 13.5 / Offset: 10.5 Wrench: 4.9, Offset: 14.7 10 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 364.48

TOP HAND TOOL 1 Piece(s) 31 Day(s) Not Included 92.5 15 6 - Wrench: 13.5 / Offset: 10.5 Wrench: 6.9, Offset: 18 10 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 312.56

TOP HAND TOOL 1 Piece(s) 3 Day(s) Not Included 100 15 7 - Wrench: 15.5 / Offset: 12.3 Wrench: 9.8, Offset: 25 15 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 313.34

TOP HAND TOOL 1 Piece(s) 3 Day(s) Not Included 108 15 8 - Wrench: 17.5 / Offset: 13.6 Wrench: 15, Offset: 31 20 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 314.89

TOP HAND TOOL 1 Piece(s) 31 Day(s) Not Included 116 15 9 - Wrench: 19.5 / Offset: 15 Wrench: 23, Offset: 47 30 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 320.73

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 124 15 10 - Wrench: 21.5 / Offset: 16.5 Wrench: 30, Offset: 62 35 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 355.91

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 132 15 11 - Wrench: 23.5 / Offset: 17.8 Wrench: 39, Offset: 82 40 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 343.73

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 152 15 12 - Wrench: 26 / Offset: 19.4 Wrench: 50, Offset: 103 60 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 357.37

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 160 15 13 - Wrench: 28 / Offset: 20.7 Wrench: 62, Offset: 124 70 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 355.82

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 170 15 14 - Wrench: 30 / Offset: 22.1 Wrench: 76, Offset: 165 60 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 464.76

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 177 15 15 - Wrench: 32 / Offset: 23.5 Wrench: 94, Offset: 196 70 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 392.95

TOP HAND TOOL 1 Piece(s) 10 Day(s) Not Included 214 15 16 - Wrench: 36.5 / Offset: 25.5 Wrench: 115, Offset: 227 80 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 433.03

TOP HAND TOOL 1 Piece(s) 12 Day(s) Not Included 214 15 17 - Wrench: 36.5 / Offset: 26.1 Wrench: 132, Offset: 268 90 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 475.51

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 239 15 18 - Wrench: 40.5 / Offset: 28.5 Wrench: 153, Offset: 289 130 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 480.94

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 239 15 19 - Wrench: 40.5 / Offset: 29 Wrench: 169, Offset: 330 165 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 588.19

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 280 15 21 - Wrench: 47 / Offset: 32.5 Wrench: 226, Offset: 402 210 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 650.56

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 280 15 22 - Wrench: 47 / Offset: 32.5 Wrench: 255, Offset: 443 245 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 681.72

TOP HAND TOOL 1 Piece(s) 12 Day(s) Not Included 308 15 24 - Wrench: 51 / Offset: 35.8 Wrench: 319, Offset: 494 290 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 984.68

TOP HAND TOOL 1 Piece(s) 10 Day(s) Not Included 362 15 26 - Wrench: 57.5 / Offset: 38.5 Wrench: 394, Offset: 608 450 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 989.33

TOP HAND TOOL 1 Piece(s) 12 Day(s) Not Included 362 15 27 - Wrench: 57.5 / Offset: 38.5 Wrench: 439, Offset: 618 480 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 1,190.40

TOP HAND TOOL 1 Piece(s) 3 Day(s) Not Included 398 15 29 - Wrench: 63.5 / Offset: 43.3 Wrench: 539, Offset: 706 540 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 1,247.48

TOP HAND TOOL 1 Piece(s) 10 Day(s) Not Included 398 15 30 - Wrench: 63.5 / Offset: 43.3 Wrench: 588, Offset: 779 585 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 1,328.58

TOP HAND TOOL 1 Piece(s) 10 Day(s) Not Included 425 15 32 - Wrench: 68 / Offset: 46.1 Wrench: 706, Offset: 890 665 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 2,275.63

TOP CONBI WRENCH 1 Piece(s) 31 Day(s) Not Included 470 - - 4975180702074 Open End Section: 75 / box-end section: 52.5 Open End Section: 981, box-end section: 1170 1070 - The box-end section has been offset by 15°. The box-end section is strong enough to be used for final tightening. 12-point surface type ensures that the box-end section does not damage bolts and nuts. A wrench that combines functionalities of an open end and a box end in a single size.

Basic Specifications

Product Description

A wrench that combines the functions of a wrench and an box end wrench in 1 size.
[Features]
· The box end part has an angle of 15°.
· The box end part has final tightening strength.
· The box end part is a dodecagonal surface type that does not damage bolts and nuts.
[Application]
· Ideal for attaching and detaching bolts and nuts in all industries such as machinery, equipment, piping, and construction.
· Widely usable as electronic parts and vehicle maintenance tools.

Part Number
CW-5.5
CW-6
CW-7
CW-8
CW-9
CW-10
CW-11
CW-12
CW-13
CW-14
CW-15
CW-16
CW-17
CW-18
CW-19
CW-21
CW-22
CW-24
CW-26
CW-27
CW-29
CW-30
CW-32
CW-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Swivel (flex) Overall Length
(mm)
Offset Angle
(°)
Width across flat dimension
(mm)
JAN Code Opening Width
(mm)
Guaranteed Torque
(N·m)
Weight
(g)
Material Features

฿ 364.48

TOP HAND TOOL 1 Piece(s) 10 Day(s) - 92.5 15 5.5 - Wrench: 13.5 / Offset: 10.5 Wrench: 4.9, Offset: 14.7 10 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 364.48

TOP HAND TOOL 1 Piece(s) 31 Day(s) Not Included 92.5 15 6 - Wrench: 13.5 / Offset: 10.5 Wrench: 6.9, Offset: 18 10 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 312.56

TOP HAND TOOL 1 Piece(s) 3 Day(s) Not Included 100 15 7 - Wrench: 15.5 / Offset: 12.3 Wrench: 9.8, Offset: 25 15 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 313.34

TOP HAND TOOL 1 Piece(s) 3 Day(s) Not Included 108 15 8 - Wrench: 17.5 / Offset: 13.6 Wrench: 15, Offset: 31 20 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 314.89

TOP HAND TOOL 1 Piece(s) 31 Day(s) Not Included 116 15 9 - Wrench: 19.5 / Offset: 15 Wrench: 23, Offset: 47 30 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 320.73

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 124 15 10 - Wrench: 21.5 / Offset: 16.5 Wrench: 30, Offset: 62 35 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 355.91

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 132 15 11 - Wrench: 23.5 / Offset: 17.8 Wrench: 39, Offset: 82 40 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 343.73

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 152 15 12 - Wrench: 26 / Offset: 19.4 Wrench: 50, Offset: 103 60 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 357.37

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 160 15 13 - Wrench: 28 / Offset: 20.7 Wrench: 62, Offset: 124 70 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 355.82

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 170 15 14 - Wrench: 30 / Offset: 22.1 Wrench: 76, Offset: 165 60 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 464.76

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 177 15 15 - Wrench: 32 / Offset: 23.5 Wrench: 94, Offset: 196 70 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 392.95

TOP HAND TOOL 1 Piece(s) 10 Day(s) Not Included 214 15 16 - Wrench: 36.5 / Offset: 25.5 Wrench: 115, Offset: 227 80 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 433.03

TOP HAND TOOL 1 Piece(s) 12 Day(s) Not Included 214 15 17 - Wrench: 36.5 / Offset: 26.1 Wrench: 132, Offset: 268 90 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 475.51

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 239 15 18 - Wrench: 40.5 / Offset: 28.5 Wrench: 153, Offset: 289 130 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 480.94

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 239 15 19 - Wrench: 40.5 / Offset: 29 Wrench: 169, Offset: 330 165 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 588.19

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 280 15 21 - Wrench: 47 / Offset: 32.5 Wrench: 226, Offset: 402 210 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 650.56

TOP HAND TOOL 1 Piece(s) 1 Day(s) Not Included 280 15 22 - Wrench: 47 / Offset: 32.5 Wrench: 255, Offset: 443 245 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 681.72

TOP HAND TOOL 1 Piece(s) 12 Day(s) Not Included 308 15 24 - Wrench: 51 / Offset: 35.8 Wrench: 319, Offset: 494 290 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 984.68

TOP HAND TOOL 1 Piece(s) 10 Day(s) Not Included 362 15 26 - Wrench: 57.5 / Offset: 38.5 Wrench: 394, Offset: 608 450 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 989.33

TOP HAND TOOL 1 Piece(s) 12 Day(s) Not Included 362 15 27 - Wrench: 57.5 / Offset: 38.5 Wrench: 439, Offset: 618 480 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 1,190.40

TOP HAND TOOL 1 Piece(s) 3 Day(s) Not Included 398 15 29 - Wrench: 63.5 / Offset: 43.3 Wrench: 539, Offset: 706 540 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 1,247.48

TOP HAND TOOL 1 Piece(s) 10 Day(s) Not Included 398 15 30 - Wrench: 63.5 / Offset: 43.3 Wrench: 588, Offset: 779 585 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 1,328.58

TOP HAND TOOL 1 Piece(s) 10 Day(s) Not Included 425 15 32 - Wrench: 68 / Offset: 46.1 Wrench: 706, Offset: 890 665 Cr-V The offset part can be adjusted by 15° and exhibits the strength for full tightening. The offset part is a double hex surface type that does not damage bolts/nuts. A wrench with spanner and offset functions combined in 1 size.

฿ 2,275.63

TOP CONBI WRENCH 1 Piece(s) 31 Day(s) Not Included 470 - - 4975180702074 Open End Section: 75 / box-end section: 52.5 Open End Section: 981, box-end section: 1170 1070 - The box-end section has been offset by 15°. The box-end section is strong enough to be used for final tightening. 12-point surface type ensures that the box-end section does not damage bolts and nuts. A wrench that combines functionalities of an open end and a box end in a single size.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1