- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Coin Screwdriver (With Rounded Tip)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft Length L (mm) |
Total Length (mm) |
Supplementary Explanation |
|
฿ 391.00
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
45 |
About 45 |
Stubby Type |
|
฿ 440.00
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
100 |
About 100 |
- |
Basic Specifications
-
- Standards for Tip Shape
- Minus (-)
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 18
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Tip Size, Slotted (-) Blade Thickness (mm) B2
- 1.5
-
- Material
- S55C
Product Description
[Features]
· Ideal for tightening and loosening screws that were difficult to turn with coins.
· With a wide tip width of 18 mm and rounded shape, work can be performed with various screws with rounded shape slot.
· With the screwdriver type handle, tightening and loosening can be performed with a small amount of force.
· TRD-45 is of a stubby type (shaft length 45 mm).
· Made in Japan using carefully selected materials.
· Battery fluid replenishment and inspection work can be performed without the holder being in the way.
[Application]
· Ideal for locking screw of manhole lid.
· For opening and closing the locking screw of plastic manhole cover for septic tank.
· For tightening and loosening various screws with large diameter and round slot.
· For screws for door lock, as well as tripod, quick shoe of a camera.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft Length L (mm) |
Total Length (mm) |
Supplementary Explanation |
|
฿ 391.00
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
45 |
About 45 |
Stubby Type |
|
฿ 440.00
|
TOP HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
100 |
About 100 |
- |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?