(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TVP-34 |
TVP-34K |
TVP-42 |
TVP-42K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Overall Length (mm) |
Available Pipe Size | Weight (g) |
Body Outer Diameter (mm) |
Body Thickness Head Part (mm) |
Body Thickness Handle Part (mm) |
Backing Sheet Dimension Height x Width (mm) |
Material | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,060.87 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | PVC Pipe Cutter | 190 | 34mm | 270 | 75 | 20 | 18 | 235×90 | Body: Die-Cast Aluminum / Blade: SUS-440 | - | ||
฿ 646.48 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | Blade Replacement | - | - | 45 | - | - | - | 165×78 | SUS-440 | Dedicated Blade for TVP-34 | ||
฿ 3,892.00 |
TOP HAND TOOL | 1 Piece(s) | 12 Day(s) | PVC Pipe Cutter | 216 | 42mm | 400 | 93 | 20 | 19 | 290×120 | Body: Die-Cast Aluminum / Blade: SUS-440 | - | ||
฿ 768.57 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | Blade Replacement | - | - | 70 | - | - | - | 170×90 | SUS-440 | Dedicated Blade for TVP-42 |
PVC pipe cutter that is possible to cut easily with pull-and-cut effect of R-shaped flute.
[Features]
· Possible to open/close the blade with one hand.
· Blade has sharp R-shape and provides good engagement.
· Blade feed is a ratchet type, permitting fine cutting each time it is held.
· It is also possible to cut protector by mounting an attachment.
· The clasp can be stored in the handwheel so that it is out of the way.
· Ratchet mechanism: Possible to easily cut with one hand by R-blade.
[Application]
· Suitable for cutting rigid PVC pipe up to 34 mm of outer diameter, polyethylene and polybutene pipes, etc. (TVP-34).
· Suitable for cutting rigid PVC pipe up to 42 mm of outer diameter (TVP-42).
· Suitable for cutting general pipe VP30, water pipe VW30, and electrical cable conduit VE36, protector No. 1 to No. 5.
Part Number |
---|
TVP-34 |
TVP-34K |
TVP-42 |
TVP-42K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Overall Length (mm) |
Available Pipe Size | Weight (g) |
Body Outer Diameter (mm) |
Body Thickness Head Part (mm) |
Body Thickness Handle Part (mm) |
Backing Sheet Dimension Height x Width (mm) |
Material | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,060.87 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | PVC Pipe Cutter | 190 | 34mm | 270 | 75 | 20 | 18 | 235×90 | Body: Die-Cast Aluminum / Blade: SUS-440 | - | ||
฿ 646.48 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | Blade Replacement | - | - | 45 | - | - | - | 165×78 | SUS-440 | Dedicated Blade for TVP-34 | ||
฿ 3,892.00 |
TOP HAND TOOL | 1 Piece(s) | 12 Day(s) | PVC Pipe Cutter | 216 | 42mm | 400 | 93 | 20 | 19 | 290×120 | Body: Die-Cast Aluminum / Blade: SUS-440 | - | ||
฿ 768.57 |
TOP HAND TOOL | 1 Piece(s) | 31 Day(s) | Blade Replacement | - | - | 70 | - | - | - | 170×90 | SUS-440 | Dedicated Blade for TVP-42 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?