(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Conditioner Duct Cutter

Air Conditioner Duct Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,140.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DC-100M
DC-100MK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Product Category Blade Length
(mm)
Body Width
(mm)
Body Thickness
(mm)
Blade Thickness
(mm)
Material Packaging Dimensions: Height x Width
(mm)
Weight
(g)
Supplement Intended Use

฿ 3,522.63

TOP HAND TOOL 1 Piece(s) 3 Day(s) 312 Main Body 107 110 19 (Handle) 18 (Head) Aluminum Die Casting /SUS-440 365×130 670 Cutting of decorative cover of air conditioning pipes and base simultaneously. Ratchet blade feed allows cutting with just a gentle grip. Thin blade penetrates easily into the duct, allowing burr-free, clean cut. Blade latch can be stored in the handle and does not get in the way. Please use in cutting of duct products of the following manufacturers. INABA slim duct: MD-751, MD-851, LD-70, LD-90, SD-66, SD-77, SD-100; Panasonic Electric Works neat duct: DAS060, DAS080, DAS010; Inoac clean duct: DD-60, DD-75, DD-100.

฿ 1,140.10

TOP HAND TOOL 1 Piece(s) 31 Day(s) - Replacement Blade - - - - SUS-440 240×80 130 Replacement blade for DC-100M -

Basic Specifications

Product Description

[Features]
· Both bottom part and lid can be overlaid for simultaneously cutting.
· Blade feed is a ratchet type, permitting fine cutting each time it is held.
· Cutting tool with a thin blade part so easily enters the duct, giving a clean cutting edge without burrs.
· The clasp can be stored in the handwheel so that it is out of the way.
· INABAD ENKO recommended product.
· Products with the last letter K in the product number are replacement blades.
· Due to the ratchet mechanism, it is possible to easily cut with one hand.
[Application]
· Ideal for cutting the resin piping decorative cover used in air conditioners.

Part Number
DC-100M
DC-100MK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Product Category Blade Length
(mm)
Body Width
(mm)
Body Thickness
(mm)
Blade Thickness
(mm)
Material Packaging Dimensions: Height x Width
(mm)
Weight
(g)
Supplement Intended Use

฿ 3,522.63

TOP HAND TOOL 1 Piece(s) 3 Day(s) 312 Main Body 107 110 19 (Handle) 18 (Head) Aluminum Die Casting /SUS-440 365×130 670 Cutting of decorative cover of air conditioning pipes and base simultaneously. Ratchet blade feed allows cutting with just a gentle grip. Thin blade penetrates easily into the duct, allowing burr-free, clean cut. Blade latch can be stored in the handle and does not get in the way. Please use in cutting of duct products of the following manufacturers. INABA slim duct: MD-751, MD-851, LD-70, LD-90, SD-66, SD-77, SD-100; Panasonic Electric Works neat duct: DAS060, DAS080, DAS010; Inoac clean duct: DD-60, DD-75, DD-100.

฿ 1,140.10

TOP HAND TOOL 1 Piece(s) 31 Day(s) - Replacement Blade - - - - SUS-440 240×80 130 Replacement blade for DC-100M -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1