(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDS Plus Shank Adapter

SDS Plus Shank Adapter

You can add up to 6 items to the comparison list.

Loading...

Specifications of SDS-635

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    55
  • Body Outer Diameter(mm)
    18
  • Packing Dimensions (Height x Width)(mm)
    103×50
  • Features
    Slide lock type in which 6.35 mm edge tools can be installed easily.
Part Number
SDS-635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 634.19

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    55
  • Body Outer Diameter(mm)
    18
  • Packing Dimensions (Height x Width)(mm)
    103×50
  • Features
    Slide lock type in which 6.35 mm edge tools can be installed easily.

Product Description

A hammer drill that can attach 6.35 mm tip tools

[Features]
· Slide lock type, so 6.35 mm tip tools can be set easily and reliably.
· Lightweight at 55 g with a compact design.
· Uses carefully selected materials made in Japan.

Specifications of SDS-635

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    55
  • Body Outer Diameter(mm)
    18
  • Packing Dimensions (Height x Width)(mm)
    103×50
  • Features
    Slide lock type in which 6.35 mm edge tools can be installed easily.
Part Number
SDS-635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 634.19

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1