(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6-Piece Set Wrench (mm)

6-Piece Set Wrench (mm)

You can add up to 6 items to the comparison list.

Loading...

Specifications of L-6000

  • Type
    Double-ended Open-mouth Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    8×9 / 10×12 / 12×14 / 14×17 / 17×19 / 21×23
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    6
  • Product Model
    6 Wrench Set (millimeter)
  • Color
    Yellow
  • Set Content (mm)
    8×9、10×12、12×14、14×17、17×19、21×23
  • Weight(g)
    615
Part Number
L-6000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,397.26

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

Light, strong and easy to use

[Features]
· Lightweight, thin type having extremely effective tightening force.
· Slim, spear-shaped head

Specifications of L-6000

  • Type
    Double-ended Open-mouth Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    8×9 / 10×12 / 12×14 / 14×17 / 17×19 / 21×23
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    6
  • Product Model
    6 Wrench Set (millimeter)
  • Color
    Yellow
  • Set Content (mm)
    8×9、10×12、12×14、14×17、17×19、21×23
  • Weight(g)
    615
Part Number
L-6000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,397.26

TOP HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1