1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAX1 Throwaway Tip MT□□33【10 Pieces Per Package】

HCT MILLING CHIP

MAX1 Throwaway Tip MT□□33
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Can be used for Indexable End Mill EX. [Features]Recommended for general cutting.

 
Part Number
MT1530133
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 11,100.00

HCT MILLING CHIP 1 Pack(s)

10 Pieces Per Package

16 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Material Max1 Insert Model Number MT1530133
Side length(mm) 15 Width(mm) 9.525 Thickness(mm) 3.18
Material Classification Non-Coated Cermet Applicable Cutter Max1 Blade Tip Replacement Type End Mill MX Type

Please check the type/dimensions/specifications of the part MT1530133 in the MAX1 Throwaway Tip MT□□33 series.