1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Orbital Sander - Duct Hose

AIR SANDERS

Mini Orbital Sander - Duct Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,187.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Low center of gravity design results in stable feel and excellent usability.
· Duct hose for dust suction sander φ19.
[Applications]
· Putty sanding, woodworking sanding, FRP sanding.

Features

●A design with low center of gravity, stable and excellent sense of use.

Usage

●Putty grinding, woodwork polishing, FRP polishing.

Specification

●Hose length(mm):1250
●SPQ(piece):1
●Working Air Pressure: 0.4 to 0.6MPa
●Paper Used: Velcro Tape Seat Type
Part Number
UH19AA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,187.00

AIR SANDERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.4–0.6 Details Type 1 Duct Hose Hose Length(mm) 1250
Trusco Code 366-3914 Mass(g) 130 Use Putty sanding, woodworking sanding, FRP sanding
Paper Used Hook and Loop Sheet Type

Please check the type/dimensions/specifications of the part UH19AA in the Mini Orbital Sander - Duct Hose series.