1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut-Off Wheel TwinZer _for Metal

TKE CUTTING WHEELS

Cut-Off Wheel TwinZer _for Metal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 169.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-performance grindstone with smooth and sharp cutting due to a special manufacturing method.
· Double-sided reinforcement achieves excellent safety and durability.
[Applications]
· For cutting of general metals such as thin iron plates, wavy galvanized sheets, round bars, and pipes.

Part Number
RA-100WZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 169.53

TKE CUTTING WHEELS 10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel Abrasive A / WA / Z
Particle Size(#) 36 Hardness R Outside Diameter(mm) 105
Blade Thickness(mm) 2.2 Inner Diameter(mm) 15 Maximum Operating Rotational Speed(rpm) 14400
Number Contained(Sheets) 5 Trusco Code 170-2696 The Tool Used Disc Grinder
Use For cutting general metals such as thin plate, corrugated zinc-coated steel, round bars, and pipes Features High performance cutting wheel specially manufactured for sharp and smooth cutting Features 1 Double-Sided Reinforcement for Excellent Safety and Durability
Mass(g) 40

Please check the type/dimensions/specifications of the part RA-100WZ in the Cut-Off Wheel TwinZer _for Metal series.