(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is an item made of sponge wrapped in Uni-Wool that exhibits excellent workability.
[Features]
· Uses a special synthetic fiber even thinner than Univex.
· Excellent for polishing uneven and complex surfaces such as front grilles, roof grooves, and the inside of doors, along with preparation work prior to painting.
· The Unisoft sponge type is wrapped with Uniwool to provide an excellent flexible fit.
Part Number |
---|
UNISOFT-1500 |
UNISOFT-500 |
UNISOFT-800 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Color |
---|---|---|---|---|---|---|---|---|
฿ 1,767.39 | NKC SHEET | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 1500 | Green | ||
฿ 1,994.87 | NKC SHEET | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 500 | Blue | ||
฿ 1,994.87 | NKC SHEET | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 800 | Purple |
Loading...
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding | Abrasive | Silicon Carbide |
---|---|---|---|---|---|
Width(mm) | 150 | Length(mm) | 115 | Use | (1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repair |
Base Material | Non-Woven Fabric (Synthetic Paper) | Quantity(Sheets) | 10 |
How can we improve?
How can we improve?