(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Alumina-type flap disc for removing welded beads, rust, coating films, etc.
[Features]
· STAR DISK excels in fitting work materials and enables smooth grinding with less vibration and noise.
· It enables cool grinding due to its self-sharpening performance and less stone clogging. It leads to less grinding heat and fine grinding color.
· It excels in grinding performance and speed, and has a long lifespan, reducing total cost.
Part Number |
---|
STRDSCA1-40 |
STRDSCA-60 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Inner Diameter Size (mm) | Particle Size (#) |
---|---|---|---|---|---|---|---|---|
฿ 1,889.00 | SRK DISK | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | M10 | 40 | ||
฿ 1,862.00 | SRK DISK | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 16(15) | 60 |
Loading...
Type | Multiblade Disc | Work Piece | General Steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal | Outer Diameter Size(mm) | 100 |
---|---|---|---|---|---|
Abrasive Grain | Alundum | With / Without Pattern Coating | None | Quantity(Sheets) | 5 |
Use | Weld bead removal, deburring, corner removal, paint peeling, base finish and other, nonmetals, etc. |
How can we improve?
How can we improve?