1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Portable Cutter Light Green (Single)

ADK OFFSET/FLEXIBLE STONES

Diamond Portable Cutter Light Green (Single)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,701.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Portable cutter for concrete with diamond abrasive grains embedded in a circular base that allows high-efficiency grinding and excellent sharpness.

Part Number
W23-004AA2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,701.57

ADK OFFSET/FLEXIBLE STONES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Segment Type Specifications For Both Dry and Wet Type
Use Concrete and Mortar Outside Diameter(mm) 101.6 Hole Diameter(mm) 20
Tip Height(mm) 7 Outside Diameter(Inch) 4 Bonding Material -

Please check the type/dimensions/specifications of the part W23-004AA2 in the Diamond Portable Cutter Light Green (Single) series.