1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Portable Cutter Light Blue (Part Number)

ADK OFFSET/FLEXIBLE STONES

Diamond Portable Cutter Light Blue
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,098.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Type with emphasis on sharpness that uses the segment wave

[Features]
· Popular item with emphasis on sharpness that uses the segment wave

Part Number
W02D050UA3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,098.52

ADK OFFSET/FLEXIBLE STONES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Wave Type Specifications For Both Dry and Wet Type
Outside Diameter(mm) 127 Blade Thickness(mm) 2.2 Hole Diameter(mm) 22
Outside Diameter(Inch) 5 Bonding Material -

Please check the type/dimensions/specifications of the part W02D050UA3 in the Diamond Portable Cutter Light Blue series.