1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond paste SP series (P02O001601)

ADK ABRASIVE/PASTE

Diamond paste SP series (P02O001601)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It uses diamond abrasive grain that's carefully selected for its strength, shape and classification.

[Features]
· Versatile: Assembled with three types of paste and two diluted solutions, making it suitable for various types of materials and processing methods.
· High finish accuracy and high efficiency: It uses diamond abrasive grains with carefully selected strength, shape, grade, etc.
· Moreover, the uniform dispersion effect provides the ideal mirror surface and high-precision finish surface with high efficiency.
· Excellent economic efficiency: Special paste and diluted solution created with Asahi Diamond's know-how enable high performance over long periods of time with just a small amount.
· In addition, SP-WO enables economical lapping and polishing for all kinds of materials by using different dilutions.

Part Number
P02O001601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMesh Conversion Value Particle Size
(Micron)
Color Use

฿ 2,172.31

ADK ABRASIVE/PASTE 1 Piece(s) 12 Day(s) 15000 (equivalent)0-2PurpleSuper Finishing

Loading...

  1. 1

Basic Information

Product Model Diamond Paste Water-soluble / Oil Oil-based Capacity 5g
Product Contains Syringe

Please check the type/dimensions/specifications of the part P02O001601 in the Diamond paste SP series series.

Products with similar specification

Part Number
P02O003601
P02O006601
P02O009601
P02O015601
P02O025601
P02O035601
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMesh Conversion Value Particle Size
(Micron)
Color Use

฿ 2,714.83

1 Piece(s) Same day 5000 (equivalent)2-4Light BluePrecision finish machining

฿ 3,136.80

1 Piece(s) 1 Day(s) 2500 (equivalent)4-8Dark GreenPrecision finish machining

฿ 3,558.76

1 Piece(s) Same day 1700 (equivalent)5-12Light GreenLapping to regulated size, spare lapping, modification and correction

฿ 3,749.70

1 Piece(s) 1 Day(s) 1000 (equivalent)10-20Dark YellowLapping to regulated size, spare lapping, modification and correction

฿ 3,928.34

1 Piece(s) Same day 600 (equivalent)20-30Pale YellowLapping to regulated size, spare lapping, modification and correction

฿ 3,749.70

1 Piece(s) 12 Day(s) 500 (equivalent)30-40BrownLapping to regulated size, spare lapping, modification and correction