(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Simultaneous drilling and thread cutting can be performed with 1 tool.
· Please use the product with the spindle reversed for the left blade.
Part Number |
---|
EDT-0.5-7.5-TH |
EDT-0.7-8-TH |
EDT-0.7-10-TH |
EDT-0.8-10-TH |
EDT-0.8-12.5-TH |
EDT-1.0-12-TH |
EDT-1.0-15-TH |
EDT-1.25-20-TH |
EDT-1.75-24-TH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Maximum Processing Thread Depth (mm) | Major Diameter (mm) | Link Diameter (mm) | Effective Length Under Neck (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,283.00 | HCT TAP | 1 Piece(s) | 21 Day(s) | M3 | 0.5 | 50 | 7.5 | 2.4 | 6 | 7.5 | ||
฿ 4,141.67 | TAP | 1 Piece(s) | 1 Day(s) | M4 | 0.7 | 50 | 8 | 3.1 | 6 | 8 | ||
฿ 4,630.00 | HCT TAP | 1 Piece(s) | 21 Day(s) | M4 | 0.7 | 50 | 10 | 3.1 | 6 | 10 | ||
฿ 4,266.67 | TAP | 1 Piece(s) | 1 Day(s) | M5 | 0.8 | 50 | 10 | 3.8 | 6 | 10 | ||
฿ 4,769.00 | HCT TAP | 1 Piece(s) | 21 Day(s) | M5 | 0.8 | 50 | 12.5 | 3.8 | 6 | 12.5 | ||
฿ 4,348.34 | TAP | 1 Piece(s) | 19 Day(s) | M6 | 1 | 50 | 12 | 4.6 | 6 | 12 | ||
฿ 4,862.00 | HCT TAP | 1 Piece(s) | 21 Day(s) | M6 | 1 | 50 | 15 | 4.6 | 6 | 15 | ||
฿ 7,604.00 | HCT TAP | 1 Piece(s) | 16 Day(s) | M8 | 1.25 | 70 | 20 | 6.2 | 10 | 20 | ||
฿ 7,586.67 | TAP | 1 Piece(s) | 1 Day(s) | M12 | 1.75 | 80 | 24 | 9 | 10 | 24 |
Loading...
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Heat-Treated Steel (35 - 45 HRC) / Heat-Treated Steel (45 - 55 HRC) / High-Hardness Steel (50 - 60 HRC) |
---|---|---|---|---|---|
Tap Model | Tapping Cutter | Coating Presence | Included | Surface Coating | ATH / TH / AT Coating |
No. of Grooves | 4 |
How can we improve?
How can we improve?