1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Epoch Thread Mill ET-□.□□-□□-PN

Epoch Thread Mill ET-□.□□-□□-PN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,537.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stable thread cutting can be performed on hardened materials of 45 HRC or more.
· Please use the product with the spindle reversed for the left blade.
· Reduces the risk of tool breakage compared with taps (requires pilot hole).

 
Part Number
ET-1.0-12-PN
ET-1.5-20-PN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Maximum Processing Thread Depth
(mm)
Major Diameter
(mm)
Link Diameter
(mm)
Effective Length Under Neck
(mm)

฿ 3,537.41

HCT TAP 1 Piece(s) 16 Day(s) M6150124.6612

฿ 6,783.00

HCT TAP 1 Piece(s) 16 Day(s) M101.570207.51020

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Heat-Treated Steel (35 - 45 HRC) / Heat-Treated Steel (45 - 55 HRC) / High-Hardness Steel (50 - 60 HRC)
Tap Model Tapping Cutter Coating Presence Included Surface Coating PN / CS Coating
No. of Grooves 4