1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Locker

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Corner Locker
  • Corner Locker
  • Corner Locker
  • Corner Locker
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,792.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Locker that can be used effectively in the dead space of office or elevator corners.

Part Number
CL-071
CL-151SALE
CL-152SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight (mm) Accessory Trusco Code Mass
(g)
Amount Of Content

฿ 12,792.00

LOCKERS 1 Piece(s) 40 Day(s) 700With Stabilizing Leg, Fixed Shelf x 1, Flexible Shelf x 2465-1171130001 unit

฿ 18,876.69

฿ 12,949.41

LOCKERS 1 Piece(s) 40 Day(s) 1500With Stabilizing Leg, Fixed Shelf x 2, Flexible Shelf x 3465-1197160001 unit

฿ 20,768.97

฿ 14,332.67

LOCKERS 1 Piece(s) 40 Day(s) 1500With Stabilizing Leg, Fixed Shelf x 2, Flexible Shelf x 3465-1201170001 unit

Loading...

  1. 1

Basic Information

Width (mm) 565 Depth (mm) 333 Color White gray
Specifications Finished product Amount Of Content 1 unit