1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Locker

LOCKERS

Plastic Locker
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,212.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Plastic locker" molding is suitable for outdoor areas exposed to wind and rain and places with high humidity. It is resistant to impact, and the inside and outside surfaces can be washed with water for clean use. It is connectable and can be installed freely according to space requirements.

[Features]
· Product is made of one-piece molding using "impact-resistant polyethylene" that does not crack even when struck with a hammer, making it extremely sturdy and eliminating the need for assembly.
· Maintenance is extremely easy due to the small number of parts.
· The joints between the main body and door (hinges) are sturdy and can withstand external forces of 3200 N (Newtons).
· Uses materials with excellent moisture-proof, corrosion-proof, and rust-proof performance.
· Can be used in places with high humidity such as outdoors, pools, etc.

Part Number
PLA-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 12,212.00

฿ 11,235.04

LOCKERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Width (mm) 320 Height (mm) 450 Depth (mm) 460
Color Blue Trusco Code 411-0854 Mass(kg) 5.4
Specifications Finished product Key Cylinder lock type Material Impact-resistant Polyethylene (Surface reinforced with high hardness material)
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part PLA-01 in the Plastic Locker series.