(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft foam plus VDE screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 420.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
006100
006105
006110
006115
006116
006120
006121
006125
006126
006130
006135
006140
006150
006152
006153
006154
006156
006158
006159
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size / Minus (-) Blade Width
(mm)
Shaft Length
(mm)
Total Length
(mm)
Mass
(g)
Trusco Code

฿ 420.68

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 2.5 80 161 31.2 411-6097

฿ 433.35

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 3 100 181 35 411-6101

฿ 631.44

INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 3.5 100 181 35 411-6119

฿ 568.45

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 4 100 198 54.8 411-6127

฿ 597.69

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 4 150 248 45 411-6135

฿ 628.17

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 5.5 125 223 71.4 411-6143

฿ 1,492.00

WER INSULATED TOOLS 1 Piece(s) Quote Minus (-) - 5.5 200 298 84.6 411-6151

฿ 826.44

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 6.5 150 255 98 411-6160

฿ 922.04

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 6.5 200 305 108 411-6178

฿ 907.59

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 8 175 287 139.6 411-6186

฿ 908.66

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 8 200 312 147.2 411-6194

฿ 1,140.71

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 10 200 312 181.6 411-6208

฿ 477.82

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Plus (+) No. 0 - 80 161 30 411-6216

฿ 789.65

WER INSULATED TOOLS 1 Piece(s) 5 Day(s) Plus (+) No. 1 - 80 178 60 411-6224

฿ 660.27

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 150 248 60 411-6232

฿ 1,189.00

WER INSULATED TOOLS 1 Piece(s) 6 Day(s) Plus (+) No. 2 - 100 205 93.2 411-6241

฿ 1,247.47

WER INSULATED TOOLS 1 Piece(s) 5 Day(s) Plus (+) No. 3 - 150 262 157.6 411-6259

฿ 1,252.26

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Plus (+) No. 4 - 200 312 174 411-6267

฿ 985.36

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 200 305 120 411-6275

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Applicable Standard
    European Standard EN60900
  • Specifications
    With Laser Tip
  • Features
    1,000 V insulated, complies with European Standard EN60900.

Product Description

[Features]
· 1,000 V insulation specifications.
· This product conforms to European Standard EN60900.
· The lasered tip provides exceptional bite into screws.
· Special grip design provides an easy grip and comfortable fit.

Part Number
006100
006105
006110
006115
006116
006120
006121
006125
006126
006130
006135
006140
006150
006152
006153
006154
006156
006158
006159
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size / Minus (-) Blade Width
(mm)
Shaft Length
(mm)
Total Length
(mm)
Mass
(g)
Trusco Code

฿ 420.68

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 2.5 80 161 31.2 411-6097

฿ 433.35

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 3 100 181 35 411-6101

฿ 631.44

INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 3.5 100 181 35 411-6119

฿ 568.45

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 4 100 198 54.8 411-6127

฿ 597.69

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 4 150 248 45 411-6135

฿ 628.17

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 5.5 125 223 71.4 411-6143

฿ 1,492.00

WER INSULATED TOOLS 1 Piece(s) Quote Minus (-) - 5.5 200 298 84.6 411-6151

฿ 826.44

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 6.5 150 255 98 411-6160

฿ 922.04

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 6.5 200 305 108 411-6178

฿ 907.59

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 8 175 287 139.6 411-6186

฿ 908.66

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 8 200 312 147.2 411-6194

฿ 1,140.71

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Minus (-) - 10 200 312 181.6 411-6208

฿ 477.82

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Plus (+) No. 0 - 80 161 30 411-6216

฿ 789.65

WER INSULATED TOOLS 1 Piece(s) 5 Day(s) Plus (+) No. 1 - 80 178 60 411-6224

฿ 660.27

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 150 248 60 411-6232

฿ 1,189.00

WER INSULATED TOOLS 1 Piece(s) 6 Day(s) Plus (+) No. 2 - 100 205 93.2 411-6241

฿ 1,247.47

WER INSULATED TOOLS 1 Piece(s) 5 Day(s) Plus (+) No. 3 - 150 262 157.6 411-6259

฿ 1,252.26

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Plus (+) No. 4 - 200 312 174 411-6267

฿ 985.36

WER INSULATED TOOLS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 200 305 120 411-6275

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1