(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Breaker

Nut Breaker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 744.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNB-1
TNB-2
TNB-3
TNB-4
TNB-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
Overall Width
(mm)
Split Nut Width Across Flats
(mm)
Trusco Code Mass
(g)

฿ 744.00

BOLT CUTTERS 1 Piece(s) Same day 75 12 22 9–12 242-6447 80

฿ 892.00

BOLT CUTTERS 1 Piece(s) Same day 100 14 29 12–16 242-6455 160

฿ 1,040.00

BOLT CUTTERS 1 Piece(s) 1 Day(s) 128 19 45 16 to 22 242-6463 350

฿ 1,256.00

BOLT CUTTERS 1 Piece(s) Same day 148 21 57 22–27 242-6471 600

฿ 3,543.00

HAND TOOL 1 Piece(s) 12 Day(s) 165 21 67 27~32 484-6001 980

Basic Specifications

  • Product Type
    Bolt cutter
  • Features
    Fully cast products that underwent perfect heat treatment possess excellent strength. This specialized tool splits nuts that have become stuck by rust or damage.

Product Description

[Features]
· Fully cast products that have undergone perfect heat treatment possess excellent strength.
· This specialized tool splits nuts that have become stuck by rust or damage.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TNB-1
TNB-2
TNB-3
TNB-4
TNB-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
Overall Width
(mm)
Split Nut Width Across Flats
(mm)
Trusco Code Mass
(g)

฿ 744.00

BOLT CUTTERS 1 Piece(s) Same day 75 12 22 9–12 242-6447 80

฿ 892.00

BOLT CUTTERS 1 Piece(s) Same day 100 14 29 12–16 242-6455 160

฿ 1,040.00

BOLT CUTTERS 1 Piece(s) 1 Day(s) 128 19 45 16 to 22 242-6463 350

฿ 1,256.00

BOLT CUTTERS 1 Piece(s) Same day 148 21 57 22–27 242-6471 600

฿ 3,543.00

HAND TOOL 1 Piece(s) 12 Day(s) 165 21 67 27~32 484-6001 980

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in strength with all forged product which performed heat treatment perfectly.
●A special tool to break nuts that do not move due to rust and scratches.

Warning

●Cannot be use for stainless steel/hardened nut.
●Impact wrench cannot be used.