- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of D-5
-
- Product Type
- Rebar Cutter
-
- Cutting Performance
- 10-13 mm (Compatible with irregular bars)
-
- Overall Length(mm)
- 1100
-
- Trusco Code
- 403-0303
-
- Features
- Maximum Aperture 14.5 mm for Easy Cutting of Unusually Shaped Reinforcing Rods (Stepped Rods) / Can Bend to 135°in One Go, Can Bend to 180°by Re-Inserting Bar / with Bending Marker to Enable Multiple Bends to the Same Angle / with Safety Stopper. Safe as Handles Do Not Open When Carried. Can Be Easily Bolted to a Work Platform / Bending Work Is Done by Lifting the Handle / Can Work Safely Without Bars Obstructing Feet
-
- Mass(g)
- 10700
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 11,786.15
|
MKB ROD CUTTERS STEEL CUTTERS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Rebar Cutter
-
- Cutting Performance
- 10-13 mm (Compatible with irregular bars)
-
- Overall Length(mm)
- 1100
-
- Trusco Code
- 403-0303
-
- Features
- Maximum Aperture 14.5 mm for Easy Cutting of Unusually Shaped Reinforcing Rods (Stepped Rods) / Can Bend to 135°in One Go, Can Bend to 180°by Re-Inserting Bar / with Bending Marker to Enable Multiple Bends to the Same Angle / with Safety Stopper. Safe as Handles Do Not Open When Carried. Can Be Easily Bolted to a Work Platform / Bending Work Is Done by Lifting the Handle / Can Work Safely Without Bars Obstructing Feet
-
- Mass(g)
- 10700
Product Description
[Features]
· For cutting 10-13 mm rebar and for bending work.
· Can bend up to 135° in one movement, and replacing the iron bar allows 180° bends.
· With bending marker to enable multiple bends to the same angle.
· Includes a safety stopper so that the handle will not open when carrying.
· The body can be easily attached to surfaces such as workbenches with a bolt.
· During bending work, the handle is pulled up, and work can proceed safely without the rebar being machined becoming a problem underfoot.
[Applications]
· For cutting reinforcing rod, irregular reinforcing rod and iron wire
Specifications of D-5
-
- Product Type
- Rebar Cutter
-
- Cutting Performance
- 10-13 mm (Compatible with irregular bars)
-
- Overall Length(mm)
- 1100
-
- Trusco Code
- 403-0303
-
- Features
- Maximum Aperture 14.5 mm for Easy Cutting of Unusually Shaped Reinforcing Rods (Stepped Rods) / Can Bend to 135°in One Go, Can Bend to 180°by Re-Inserting Bar / with Bending Marker to Enable Multiple Bends to the Same Angle / with Safety Stopper. Safe as Handles Do Not Open When Carried. Can Be Easily Bolted to a Work Platform / Bending Work Is Done by Lifting the Handle / Can Work Safely Without Bars Obstructing Feet
-
- Mass(g)
- 10700
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 11,786.15
|
MKB ROD CUTTERS STEEL CUTTERS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?