(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AB-0203 |
AB-43W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity: Mild Steel | Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,242.90 |
MCC ROD CUTTERS STEEL CUTTERS | 1 Piece(s) | 5 Day(s) | W3/8 | 766 | 4989065100442 | 369-9706 | 4000 | ||
฿ 16,487.20 |
MCC THREAD ROD CUTTER | 1 Piece(s) | 31 Day(s) | W3/8、W1/2 | 950 | 4989065112445 | 437-9969 | 6200 |
[Features]
·There are no crushed threads or burrs, and the cut ends are clean, so the cut bolts can be used as they are.
·Ideal for cutting full thread bolts made of mild steel wire rods.
Part Number |
---|
AB-0203 |
AB-43W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity: Mild Steel | Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,242.90 |
MCC ROD CUTTERS STEEL CUTTERS | 1 Piece(s) | 5 Day(s) | W3/8 | 766 | 4989065100442 | 369-9706 | 4000 | ||
฿ 16,487.20 |
MCC THREAD ROD CUTTER | 1 Piece(s) | 31 Day(s) | W3/8、W1/2 | 950 | 4989065112445 | 437-9969 | 6200 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?