(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Full Thread Cutter

Ratchet Full Thread Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of RAB-3W

  • Product Type
    Thread cutter
  • Cutting Capacity: Stainless Steel
    W3/8
  • Cutting Capacity: Mild Steel
    W3/8
  • Overall Length(mm)
    568
  • Trusco Code
    309-5592
  • Features
    Lightweight Compact Design That Can Be Used Anywhere / Can Also Be Used in High Places / For Cutting Mild Steel and Stainless Steel Wire Fully Threaded Bolts / Blade Can Also Be Used with AB-0203
  • Mass(g)
    2300
Part Number
RAB-3W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,768.20

MCC BOLT CUTTERS ROD CUTTERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Thread cutter
  • Cutting Capacity: Stainless Steel
    W3/8
  • Cutting Capacity: Mild Steel
    W3/8
  • Overall Length(mm)
    568
  • Trusco Code
    309-5592
  • Features
    Lightweight Compact Design That Can Be Used Anywhere / Can Also Be Used in High Places / For Cutting Mild Steel and Stainless Steel Wire Fully Threaded Bolts / Blade Can Also Be Used with AB-0203
  • Mass(g)
    2300

Product Description

[Features]
· Lightweight/compact design which can be installed anywhere. Can even be used at high altitudes.
· For cutting mild steel and stainless steel wire full-threaded bolts.
· Replacement blade can also be used with AB-0203.

Specifications of RAB-3W

  • Product Type
    Thread cutter
  • Cutting Capacity: Stainless Steel
    W3/8
  • Cutting Capacity: Mild Steel
    W3/8
  • Overall Length(mm)
    568
  • Trusco Code
    309-5592
  • Features
    Lightweight Compact Design That Can Be Used Anywhere / Can Also Be Used in High Places / For Cutting Mild Steel and Stainless Steel Wire Fully Threaded Bolts / Blade Can Also Be Used with AB-0203
  • Mass(g)
    2300
Part Number
RAB-3W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,768.20

MCC BOLT CUTTERS ROD CUTTERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight and compact design without limitation of places to use. You can use it even at high altitudes.
●For cutting full thread bolts, soft steel wire rods and all full thread stainless steel wire rod.
●The replacement blade is shared with AB-0203.

Specification

●Cutting Performance Soft Steel:W3/8
●Cutting Performance Stainless Steel:W3/8
●Total Length(mm):568
●SPQ(piece):1