(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TRCC-3/8S |
TRCC-10S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Cutting Capacity: Stainless Steel | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 2,942.72 |
HTT BOLT CUTTERS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | W3/8 | 309-7005 | ||
฿ 2,942.72 |
HTT BOLT CUTTERS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | 10mm | 309-6998 |
Threaded rod cutter replacement blades dedicated for stainless steel manufactured by HIT
Part Number |
---|
TRCC-3/8S |
TRCC-10S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Cutting Capacity: Stainless Steel | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 2,942.72 |
HTT BOLT CUTTERS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | W3/8 | 309-7005 | ||
฿ 2,942.72 |
HTT BOLT CUTTERS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | 10mm | 309-6998 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?