1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Band Saw, Alloy (HS13-14-1130)

BAND SAW

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Can be used for cutting general hardwood, aluminum, and resin tubes.
[Features]
It is economical and cuts well.

Part Number
HS13-14-1130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
TPI Compatible Models Mass
(g)
JAN Code

฿ 612.24

BAND SAW 10 Piece(s) 10 Day(s) 113014Hitachi CB-12 / 12VA / 12F / 12FA / 10SA / High Speed HRB-1130 / 255704523373104602

Loading...

  1. 1

Basic Information

Use Ordinary Steel / Aluminum / Resin Pipe Width(mm) 13 Thickness(mm) 0.6
Material Properties High-carbon Tool Steel

Please check the type/dimensions/specifications of the part HS13-14-1130 in the Portable Band Saw, Alloy series.

Products with similar specification

Part Number
HS13-14-1140
HS13-14-1250
HS13-14-1260
HS13-14-1425
HS13-14-1440
HS13-14-1560
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTotal Length
(mm)
TPI Compatible Models Mass
(g)
JAN Code

฿ 610.49

10 Piece(s) 10 Day(s) 114014Makita 2106/2106W/2107F, Asada 736/7721/7724, Shindaiwa RBH-120714523373104626

฿ 610.49

10 Piece(s) 12 Day(s) 125014High Speed HRB-1250/265784523373104640

฿ 654.42

10 Piece(s) 10 Day(s) 126014Shindaiwa SB-120/RB-10/RB120CV/120FV794523373104664

฿ 612.24

10 Piece(s) 19 Day(s) 142514Asada 120/125/12F/Makita B125/B126884523373104688

฿ 610.49

10 Piece(s) 19 Day(s) 144014High Speed HRB-300894523373104701

฿ 735.67

10 Piece(s) 19 Day(s) 156014Shindaiwa RB-12914523373104725