1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly-Click Series, Combined Wet/Dry Type, Diamond Core Drill Bit for Tiles

Poly-Click Series, Combined Wet/Dry Type, Diamond Core Drill Bit for Tiles
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,018.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Perfect for mounting solar panel bases (anchor method).
· Enables smooth drilling on tiles.
· Can be used with either wet or dry types. (Use a wet type for hard roof tiles)
· Using a center pin (with carbide), ejection of cutting chips is also smooth.
· Use in wet type boosts durability.
· The shank and cutter are connected and removed in a single action.
· Perforation with water (wet type).
· A trough is filled with water, and tiles are put into it to be drilled.
· Since water is used, heat is not easily retained on the blade, and it has excellent durability.
· Since it can be used at high-speed rotation, operation speed also becomes faster. Use a wet type for cold resistant roof tiles (hard tiles).
· Perforation without water (dry type).
· A comparison with pilot hole drilling in wet type shows differences in speed/durability aspects.
· Depending on the type of roof tiles, the durability may be significantly reduced when dry machining is used.

 
Part Number
PCPVD29
PCPVD29C
PCPVD32
PCPVD32C
PCPVSKSCP
PCPVSKSRCP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetail Type Blade Tip Diameter
(mm)
Effective Length
(mm)
Product Name Specifications

฿ 5,076.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 14 Day(s) Diamond Core Drill for Roofing Tiles (Straight Set)2930--

฿ 2,018.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) Diamond Core Drill for Roofing Tiles (Cutter)2930--

฿ 5,076.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) Diamond Core Drill for Roofing Tiles (Straight Set)3230--

฿ 2,018.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) Diamond Core Drill for Roofing Tiles (Cutter)3230--

฿ 3,057.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) Shank (center pin type with carbide)--For roofing tiles PC S Shank Link (Straight)13 mm Straight Shank

฿ 3,354.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 14 Day(s) Shank (center pin type with carbide)--For roofing tiles PC S Shank (SDS Plus)SDS Plus Shank

Loading...

  1. 1

Basic Information

Applicable Material Tile Applicable Electric Motor Electric drill