1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly-Click Series, Common Shank

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Poly-Click Series, Common Shank
  • Poly-Click Series, Common Shank
  • Poly-Click Series, Common Shank
  • Poly-Click Series, Common Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,666.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Automatic locking and manual release make it easier to remove the cutting core and replace the cutter.
・With two types of shanks, S and L, it can be attached to many sizes and types of cutters.
[Applications]
・Shank common to the PolyClick series.
・A straight shank and an SDS plus shank are available using an electric motor.

Features

●Auto lock/manual release makes it easier to remove the cutting core and change the cutter.

Usage

●Common shank for Poly Clip series

Specification

●SPQ(piece):1
Part Number
PCSKL
PCSKLR
PCSKS
PCSKSR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetail Type Product Name Specifications Use

฿ 2,838.16

CORE DRILLS (TIP TOOLS) 1 Piece(s) 1 Day(s) L Shank (Φ50 to 220 mm)L Shank13 mm Straight ShankFor φ50-220

฿ 2,838.16

CORE DRILLS (TIP TOOLS) 1 Piece(s) 1 Day(s) L Shank (Φ50 to 220 mm)L Shank SDS PlusSDS Plus Shank (for Lightweight Hammer Drill)For φ50-220

฿ 1,669.26

CORE DRILLS (TIP TOOLS) 1 Piece(s) 1 Day(s) S shank (up to φ49 mm)S shank10 mm Straight Shankφ49 or less

฿ 1,666.25

CORE DRILLS (TIP TOOLS) 1 Piece(s) 1 Day(s) S shank (up to φ49 mm)SDS plus S shankSDS Plus Shank (for Lightweight Hammer Drill)φ49 or less

Loading...

  1. 1