1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hyper Diamond Disc Curved Surface / Flat Surface

Hyper Diamond Disc Curved Surface / Flat Surface
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,780.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The listed image is a curved surface type.

[Features]
· Diamond is used on entire surface for safe design without skipping.
· Can even cut protruding parts.
· Large diamond grains for significantly improved durability/speed.
· Unlikely to clog.
· Unique curved surface shape improves user-friendliness.
· It produces fewer sparks and less dust, improving the workability

 
Part Number
HPD100C030
HPD100F030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Model Applicable electric motor Application 1 Application 2 Application 3 Features

฿ 2,780.36

MYG DRILLING TOOL 1 Piece(s) 5 Day(s) Curved surface typeVarious models of 100 mm Electric disk grinders, electronic discs, grindersFor chamfering, shaping, grinding extruding portions, and leveling correction of concrete, stone, etc.For removal of elastic coated film, vinyl chloride tubes, wood, etc.For metal mill scaling, and removing weld beadsA complete diamond surface for a no spring safety design. Can grind protrusions. A large grain diamond for significantly improved durability/speed.

฿ 3,323.09

MYG DRILLING TOOL 1 Piece(s) 11 Day(s) Plane TypeVarious models of 100 mm Electric disk grinders and electronic disk grindersFor chamfering, shaping, leveling correction, and grinding extruding portions on concrete, stone, etc.For Removal of Elastic coated FilmFor grooving tile joints when remodeling or renovatingIdeal for a wide range of work. Abrasive grains are attached even on outer peripherals to make the product capable of cutting PVC pipes, etc.

Loading...

  1. 1

Basic Information

Main Body, Related Products Body Outer diameter(mm) 100 Mounting Bore Diameter(H (mm)) 15
Particle size ♯30 Compatible material Concrete, stone materials, mortar, blocks, bricks, ceramic siding boards, ALC, Hume pipes, ceramic pipes, PVC pipes, FRP, molded cement Applicable materials Metal, enameled metalware, artificial marble, wood, porcelain tile