(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It has good cuttability through the use of diamond abrasive grain for the blade edge.
· Safe operation is possible with little snagging.
· Cuts a wide range of materials.
Part Number |
---|
PCHPCP3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detail Type | Blade Tip Diameter (mm) | Effective Length (mm) | Cutter Length (mm) | Product Name | Use | Applicable Material | Possible Perforation Materials | Applicable Electric Motor | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,958.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 12 Day(s) | Center pin / Center drill / POLYCLIC guide bar | - | - | - | Hyper Diamond Core Center Pin | Standard Accessory / for φ25-310 | - | - | - | Please Replace and Use Depending on the Drilling Material |
Loading...
Please check the type/dimensions/specifications of the part PCHPCP3 in the Poly-Click Series, Dry Type, Hyper Diamond Core Drill Bits series.
Part Number |
---|
PCHPD029C |
PCHPD032C |
PCHPD035C |
PCHPD038C |
PCHPD050C |
PCHPD060C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detail Type | Blade Tip Diameter (mm) | Effective Length (mm) | Cutter Length (mm) | Product Name | Use | Applicable Material | Possible Perforation Materials | Applicable Electric Motor | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,008.00 | 1 Piece(s) | 19 Day(s) | Hyper Diamond Core Drill (Cutter) | 29 | 130 | 160 | - | - | Ceramic Siding Board (Including Thermal Insulation), Artificial Marble, Light Ceilings, and PVC Pipes, Ribbed Pipes | Metal siding board, composite materials, mortar, blocks, ALC, extruded cement, FRP/FRPM pipes, Japan wall, steel walls, and tires. | Electric drill | - | ||
฿ 4,008.00 | 1 Piece(s) | 12 Day(s) | Hyper Diamond Core Drill (Cutter) | 32 | 130 | 160 | - | - | Ceramic Siding Board (Including Thermal Insulation), Artificial Marble, Light Ceilings, and PVC Pipes, Ribbed Pipes | Metal siding board, composite materials, mortar, blocks, ALC, extruded cement, FRP/FRPM pipes, Japan wall, steel walls, and tires. | Electric drill | - | ||
฿ 4,008.00 | 1 Piece(s) | 12 Day(s) | Hyper Diamond Core Drill (Cutter) | 35 | 130 | 160 | - | - | Ceramic Siding Board (Including Thermal Insulation), Artificial Marble, Light Ceilings, and PVC Pipes, Ribbed Pipes | Metal siding board, composite materials, mortar, blocks, ALC, extruded cement, FRP/FRPM pipes, Japan wall, steel walls, and tires. | Electric drill | - | ||
฿ 4,025.27 | 1 Piece(s) | 14 Day(s) | Hyper Diamond Core Drill (Cutter) | 38 | 130 | 160 | - | - | Ceramic Siding Board (Including Thermal Insulation), Artificial Marble, Light Ceilings, and PVC Pipes, Ribbed Pipes | Metal siding board, composite materials, mortar, blocks, ALC, extruded cement, FRP/FRPM pipes, Japan wall, steel walls, and tires. | Electric drill | - | ||
฿ 4,067.00 | 1 Piece(s) | 14 Day(s) | Hyper Diamond Core Drill (Cutter) | 50 | 130 | 160 | - | - | Ceramic Siding Board (Including Thermal Insulation), Artificial Marble, Light Ceilings, and PVC Pipes, Ribbed Pipes | Metal siding board, composite materials, mortar, blocks, ALC, extruded cement, FRP/FRPM pipes, Japan wall, steel walls, and tires. | Electric drill | - | ||
฿ 4,274.00 | 1 Piece(s) | 19 Day(s) | Hyper Diamond Core Drill (Cutter) | 60 | 130 | 160 | - | - | Ceramic Siding Board (Including Thermal Insulation), Artificial Marble, Light Ceilings, and PVC Pipes, Ribbed Pipes | Metal siding board, composite materials, mortar, blocks, ALC, extruded cement, FRP/FRPM pipes, Japan wall, steel walls, and tires. | Electric drill | - |
How can we improve?
How can we improve?