1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deltagon Metal Borer 350

Deltagon Metal Borer 350
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,731.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Durability is greatly improved due to the unique 3-split cutting edge. (Effective length 35 mm)
· Greatly improves workability, and disposability of cutting powder.
· Also supports difficult-to-cut SM/SN materials.

 
Part Number
DLMB3515
MBSK13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct ​​Type
(mm)
Blade Tip Diameter
(mm)
Flute Width
(mm)
Number of Flutes
(Pieces)
Applicable Link Assemblies

฿ 2,731.00

MYG DRILLING TOOL 1 Piece(s) 12 Day(s) Deltagon Metal Borer 3501535MBSK13/MBSK16

฿ 3,513.06

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) Shank Assembly (straight 13)----

Loading...

  1. 1

Basic Information

Use For cutting holes in sheet and shaped steel, stainless steel and cast iron up to 35 mm thick Use 2 Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings Applicable Material Metal
Applicable Electric Motor Magnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Etc.