(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Resistant to snagging or impact due to drilling holes, and ensures stable drilling.
· Reduces fatigue and minimizes burden on the body even after long hours of use.
· Drilling nearly perfect circles is achieved.
· Improved positioning capability.
· Improved safety when in contact with rebar (reduced deflection from motor).
· Can punch through deck plates.
· Little Outer Diameter Wear
Product Model | Related Parts | Shank Shape | Hexagonal Axis Shank | Compatible Material | Concrete, Stone, Slope, Deck plate + Concrete, Bricks |
---|---|---|---|---|---|
Applicable Electric motor | Electric hammer drill |
Please check the type/dimensions/specifications of the part DLHEX100 in the Deltagon Bit Hex Shaft series.
Part Number |
---|
DLHEX105 |
DLHEX120 |
DLHEX125 |
DLHEX127 |
DLHEX130 |
DLHEX143 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Details Model | Cutting Edge Diameter (mm) | Total Length L (mm) | Effective length ℓ (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 1,825.00 | 1 Piece(s) | 12 Day(s) | Deltagon Bit Hexagonal Shaft | 10.5 | 280 | 160 | 3 | ||
฿ 1,856.00 | 1 Piece(s) | 14 Day(s) | Deltagon Bit Hexagonal Shaft | 12.0 | 280 | 160 | 3 | ||
฿ 1,856.00 | 1 Piece(s) | 14 Day(s) | Deltagon Bit Hexagonal Shaft | 12.5 | 280 | 160 | 3 | ||
฿ 1,856.00 | 1 Piece(s) | 10 Day(s) | Deltagon Bit Hexagonal Shaft | 12.7 | 280 | 160 | 3 | ||
฿ 2,011.00 | 1 Piece(s) | 12 Day(s) | Deltagon Bit Hexagonal Shaft | 13.0 | 280 | 160 | 3 | ||
฿ 2,011.00 | 1 Piece(s) | 14 Day(s) | Deltagon Bit Hexagonal Shaft | 14.3 | 280 | 160 | 3 |
How can we improve?
How can we improve?